Resources

Briefs

Learn how Raritan products and solutions can serve the real-world needs of your business.
Filter by:
Kiosk Remote Server Management

Businesses that use kiosks such as ATMs to serve their customers have many unique support and maintenance challenges. To ensure that ATMs are secure and available 24/7 – security, energy, environmental and visual controls are all necessary. Learn how Raritan’s solution can help.

Branch Circuit Monitoring: Power Monitoring and Measurement in Production Facilities

This application brief will address many of the power infrastructure challenges that are common in factories, production facilities, and large distribution centers. Provided will be real life, on-site experiences as well as an outline of steps required to overcome these costly challenges. In many cases, the implementation of affordable and easy-to-install modular technology has helped address these issues.

Reduce CAPEX and Prevent Downtime by Hardwiring Your Rack PDUs

Want to dramatically reduce your CAPEX spend on your next data center buildout? Consider deploying hardwired rack power distribution units (rack PDUs).

Use Raritan’s Intelligent Rack PDUs to Efficiently Power Cisco’s Nexus 7718

Use Raritan’s PX iPDU Series to reliably distribute power for up to sixteen power supplies. The Cisco Nexus 7718 is an 18-slot chassis with 18 front-accessible vertical module slots and front-to-back airflow and an integrated cable management system.

Use Raritan’s Intelligent Rack PDUs to Efficiently Power Cisco’s Nexus 7710

Use Raritan’s PX iPDU Series to reliably distribute power for up to eight power supplies. The Cisco Nexus 7710 is a 10-slot chassis with 10 front-accessible horizontal module slots and front-to-back airflow and an integrated cable management system.

Use Raritan’s Intelligent Rack PDUs to Efficiently Power Cisco’s Nexus 7018

Use Raritan’s PX iPDU Series to reliably distribute power for up to four power supplies. The Cisco Nexus 7018 is an 18-slot chassis with 18 front-accessible horizontal module slots and side-to-side airflow and an integrated cable management system.

Use Raritan’s Intelligent Rack PDUs to Efficiently Power Cisco’s Nexus 7010

Use Raritan’s PX iPDU Series to reliably distribute power for up to three power supplies. The Cisco Nexus 7010 is a 10-slot chassis with 10 front-accessible vertical module slots and front-to-back airflow and an integrated cable management system.

Addressing Retail Server Downtime

If a server fails at a remote retail store location, it almost always causes unacceptable downtime, and demands additional manpower, travel time and travel expenses. Now Raritan can help, with a proven, secure, out-of-band solution that can resolve problems remotely.

Dealing with Field Technician Overload

Few people work as hard as IT field technicians. Faced with challenging environments and limited resources, they’re constantly under pressure to solve problems quickly and efficiently. Now they can. Armed with a laptop and the Dominion® KX II-101, they can connect to any target server without the need for a crash cart.

Cloud Infrastructure (Remote) Management Solution

While virtualization offers flexibility and cost reduction, IT administrators considering a cloud-based architecture still need to control, manage and secure IT infrastructure. Before adopting the cloud, consider Raritan’s Cloud Infrastructure (Remote) Management Solution – it centralizes management and provides out-of-band remote access of critical IT resources from anywhere.

Page 1 of 2 pages  1 2 >