Products

Power Distribution

PX Intelligent Rack PDUs

The PX Intelligent Rack PDU series provides reliable large-scale power distribution. It offers metering at the inlet, outlet, and PDU circuit breaker level. There are over 600 off-the-shelf models available. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.


PXE Metered Rack PDUs

The PXE Metered Rack PDU series was designed for SMBs. The series offers metering at the inlet and PDU circuit breaker level. It comes in 1U and Zero U models. And supports voltages from single-phase 120V to three-phase 208V. Gain insight into power capacity and environmental conditions.


PX Inline Meters

The PX Inline Meter series is a simple way to add power and environment monitoring to other vendors’ basic PDUs. It also monitors standalone IT equipment. Simply wire the inline meter into existing circuits. See real-time power data, and check for hot spots.


Branch Circuit Monitor

Raritan's all new intelligent Branch Circuit Monitoring (BCM) system provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP or overhead busway. Add metering to an existing data center, or install with a new construction.

Learn More


Rack Transfer Switches

The PX3TS Rack Transfer Switch series prevents downtime in cabinets with single power supply devices. It provides power metering at the inlet, outlet, and branch circuit level. It also offers outlet-level switching for better remote power control. Its patent-pending hybrid design allows for reliable load transfers within 4 to 8ms.

Learn More