PX Intelligent PDUs

Most Reliable
Easiest to Use
Future Proof

  • 1.5 Billion Hours of Runtime
  • Trusted by 9 of the Top 10 Fortune 500 Technology Companies
  • 30 Years of Data Center Expertise
  • Over 200 New Custom Designs Developed Per Year
Play Watch the Video Graph Visit the PDU Selector
WHAT THEY'RE SAYING
logo-cisco

Raritan’s power intelligence capabilities at the device level provide important insights on how to improve energy efficiency in data centers and other locations.

Jeff Reed, Vice President of Ethernet Switching Technology Group, Cisco

Most Reliable

Rock Solid Uptime,
No Compromises.

From the ground up, PX Intelligent PDUs are architected with components, features, and failsafes that ensure the most reliable infrastructure possible, both now and for years to come.
icon-failover

Built-In Failover Power

icon-alerting

Advanced Alerting and Intelligence

icon-breaker

Circuit Breaker Trip Alarming

Built-in Failover Power

Even if one power feed fails, both PDUs in the cabinet maintain network connectivity, and continue monitoring and alerting using the built-in power share capability of our iX7 generation controller.

Play See it in action

Advanced Alerting and Intelligence

Alert and Intelligence

Billing-grade accurate monitoring of user defined thresholds ensure that potential failures are identified far in advance. Real-time alarms notify you of potential risk conditions in the power chain.

Circuit Breaker Trip Alarming

Circuit Breaker Trip Alarming

Immediately identify faulty power supplies and react to tripped breakers that would otherwise go undetected by building management systems, branch circuit monitoring, and other brand PDUs.

Bi-State Latching Relays

Employing the most reliable components available, PX Intelligent PDUs with outlet switching consume less energy, protect against in-rush currents, and hold the critical power load even in the event of catastrophic failure.

More

Ready to take your data center to the next level?

Speak with a Raritan sales representative today to learn more about our innovative new products.
Built to Last

Prevent Outages Before They Occur

PX Intelligent PDUs help eliminate human error and can withstand the harshest environments. With monitoring features that spot problems in advance and physical design elements that adapt to the toughest conditions, our solution protects your critical load under any circumstances.
img-pdu_red
icon-rugged_mechanical_design

Rugged Mechanical Design

icon-full_color

Full Color PDU Chassis

icon-field_replaceable

Field-Replaceable Controller

icon-redundant_networks

Redundant Network Connections

 

Rugged Structural Design

  • Premium input cable glands provide stronger and more durable strain relief than the more common low-cost clamping mechanisms.
  • Solid chassis sides, free of perforations or ventilation holes, protect internal conductors from particulate matter that eventually causes short circuits; all while safely dissipating heat.
  • Shallow footprint provides better rack accessibility, enhanced airflow, and easier physical mounting.
  • Built to withstand the highest ambient operating temperatures (60°C/140°F), safe operation is achieved in even the densest cabinets under full, sustained loads.
  • Outlet wiring that alternates between phases facilitates simple cord dressing and more efficient load balancing.

Outlet-Level Power Monitoring

Detect hidden problems in your power chain, test for true redundancy, and implement more efficient load balancing with detailed measurements from each server’s power supply.

Full Color PDU Chassis

Easily identify the power source for every AC connection by color-coding your Intelligent PDU. Reduce the risk of unplanned downtime by eliminating human error with full-colored, power coated chassis – not just a small colored sticker.

PDU

Field-Replaceable Controller

With a fully hot-swappable onboard controller, PX Intelligent PDUs ensure that servers will never experience downtime when infrastructure repairs are required.

Redundant Network Connections

A modern Gigabit Ethernet port, backed up by a second network connection port, ensures monitoring reliability and allows insight to be shared with building management and IT even if they’re on two separate networks.

More

Ready to take your data center to the next level?

Speak with a Raritan sales representative today to learn more about our innovative new products.
Most Reliable

Simple to Deploy,
Simple to Use.

Thoughtful design pays extraordinary dividends. Engineered with electricians, infrastructure managers, and IT experts in mind, PX Intelligent PDUs offer a simple user experience for seamless physical deployment, configuration, commissioning, monitoring, and power delivery.

Color Matrix LCD Display

Color Matrix LCD Display

Sleek and Intuitive User Interface

Sleek and Intuitive User Interface

Zero Touch Deployment

Zero Touch Deployment

Network Cascading and Built-In Wireless

Network Cascading and Built-In Wireless

Rich, Color Matrix LCD Display

Far better than plain ammeters, PX Intelligent PDUs simplify commissioning by displaying every voltage, amperage, and energy reading; every alarm; and every configuration setting in a beautiful, high-resolution onboard display.

Slide

CHECKOUT SAMPLE SCREENS

  • img-slide-01
  • img-slide-01
  • img-slide-01
  • img-slide-01
  • img-slide-01
  • img-slide-01
  • img-slide-01

Sleek and Intuitive User Interface

img-screens_interface

Interact remotely and in real-time with PX Intelligent PDUs using a single easy-to-use interface that is identical whether viewed on a web browser, iPad, iPhone, or Android device.

Want to see more?

Take a Test Drive
Zero-Touch Deployment

Zero-Touch Deployment

Easily configure hundreds or thousands of individual PX Intelligent PDUs with a multitude of mass configuration options. Methods range from the simple use of standard USB flash drives to sophisticated network-based tools: TFTP, PXE over DHCP, JSON-RPC, and others.

Network Cascading and Built-in Wireless

Network Cascading and Built-in Wireless

Dramatically reduce the number of Ethernet ports required for deployment by cascading a single network connection across multiple Intelligent PDUs, or by going completely wireless with a Raritan WiFi adapter.

Green Lightbulb

Decision-making Made Easy

Examine your facility’s energy utilization, hotspots, and PUE in real-time with the insightful yet intuitive PowerIQ management interface. Balance heat and power loads, identify stranded capacity, and plan more effectively for future expansion with just a few clicks of the mouse.

More

Ready to take your data center to the next level?

Speak with a Raritan sales representative today to learn more about our innovative new products.
Future-Proof

Infrastructure That Will
Never Be Obsolete.

Rack power distribution hardware will remain in place through multiple technology refresh cycles, often for a decade or more. PX Intelligent PDUs support both your current and future growth demands with the most advanced technology and highest power densities available in the market.

High Power

High Power
Densities

Multiple Connectivity

Multiple Connectivity Options

Gigabit Ethernet

Gigabit
Ethernet

Extensive DCIM Interoperability

Extensive DCIM Interoperability

High Power Densities

57.5kVA
Voltage
120V
208V
230V
208V 3θ
415V 3θ
Current
15A
16A
20A
30A
32A
50A
60A
63A
100A

Raritan provides the industry’s widest range of designs above 10kW, including Intelligent PDUs rated up to 55kW, allowing you to design sufficient headroom for both today and tomorrow’s most demanding compute densities.

Gigabit Ethernet

The Raritan iX7 generation controller provides standard gigabit Ethernet connectivity in anticipation of future networking topologies.

Multiple Connectivity Options

Compatible with a vast and expanding ecosystem of environmental sensors, PX Intelligent PDUs allow airflow, temperature, humidity, door lock security, and camera monitoring to be both simple and economical.

Extensive DCIM Interoperability

Built on the Raritan XerusTM technology platform, PX Intelligent PDUs provide an open API that interoperates with any DCIM or BMS software.

More

Ready to take your data center to the next level?

Speak with a Raritan sales representative today to learn more about our innovative new products.

Raritan Advanced Engineering


Raritan Advanced Engineering

Ranging from simple modifications of catalog models up to engineering new and uncharted product applications, our team can define, design, and manufacture the perfect fit for your data center. Handling all aspects of design, development, certification and production, Raritan Advanced Engineering will tackle even the most complex challenges.


Learn More

Raritan
Technical Support


Raritan Advanced Engineering

With more than 25 years of expertise working with some of the world’s biggest data center customers,, Raritan Technical Support is your go-to team for expert problem-solving. From supporting implementation efforts to solving technical challenges, we ensure that you enjoy the best possible experience with your PX.


Learn More

Extended Guardian Support Warranties


Raritan Advanced Engineering

Because you can never predict what might happen during the long lifecycle of your PDU, our Extended Guardian Support Warranties provide priceless peace of mind. For up to five years, you’ll benefit from the best technical support in the industry from the leading experts in data center management.


Learn More