Get the Most Out of Your Dominion KX III

Maximize the Full Benefits of Your KVM-over-IP Switch with Advanced Add-on Accessories

The Dominion KX III as a stand-alone device is a powerful, robust KVM-over-IP switch. Adding optional accessories will unlock multiple benefits ranging from the management of serial devices to support for dynamic applications to remote power control. Discover the full capabilities of the KX III with these unique add-on accessories.

Application and Suggested Accessory


Get True Serial Access from Your KX III

Connect the Dominion Serial Access Modules (DSAM) to your KX III USB ports and control up to 8 serial devices. The DSAM comes in 2 and 4 ports versions allowing management of serial devices like LAN switches, routers, and Linux/Unix servers.


High Performance Access

The KX III User Station provides high performance IP access to servers connected to Dominion KX III switches. It supports HD 1080p video sessions at 30 FPS with 50 ms latency, with simultaneous access to eight servers, dual monitors, audio and virtual media. It is perfect for broadcast, studios, control rooms, and labs.


Remote Power Control

Users can power up, down or cycle servers connected to optional Raritan PX power distribution units connected to the KX III using a Cat5 cable and the KX III's Power CIM. System administrators can remotely power cycle a hung server with a click of the mouse.


At-the-Rack (Local) Access

The KX III's local port provides at-the-rack access to its connected servers through Raritan's T1700-LED & T1900-LED keyboard trays. In addition, with the MasterConsole Digital KVM switch (MCD), connect to servers attached to multiple KX III switches.


Centralized Management

Multiple KX III switches can be managed by CommandCenter Secure Gateway, which provides IT admins and lab managers with a single point of remote access, control and management. CommandCenter consolidates multiple IP remote access technologies, including Dominion KX III and SX II as well as RDP, VNC, and SSH.



Guardian Support Services: Standard and Extended Warranties

The Dominion KX III comes standard with a 2-year hardware warranty; optional 1 to 3 year extended protection is available. In addition, a "synchronized warranty" is also offered which is a single policy for multiple new and existing devices with one convenient expiration date.

Learn more about warranty

To register the KX III for our warranty


Support Notes for the Dominion KX III

Raritan's engineers are constantly improving the KX III capabilities. So make sure you are running the latest version firmware to take full advantage of these upgrades.

Get more support information


Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX III right now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about KX III.

Contact Us