mobile
  • Select A Region
    Choose A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us Raritan EU Raritan AP Raritan JP

Dominion® Accessories

Dominion Serial Access Modules (DSAM)

With Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III KVM-over-IP switch. The two and four port DSAM modules provide true, Java-free serial access to devices such as LAN switches, routers and Linux/Unix servers. DSAM’s are perfect for remote and branch offices where both KVM and serial access is needed.

Learn More About
Dominion® Accessories

spacer

Serial Access for the KX III

The DSAM modules provide up to eight ports of true serial access from a Dominion KX III switch. Connect one or two modules to the KX III’s USB ports for Java-free serial access. Manage switches, routers, Linux/Unix servers and other serial devices together with KVM-over-IP access to servers, PC’s and workstations.

spacer

High Speed Serial Access

DSAMs provide high speed serial access, up to 230K baud. Automatic DTE/DCE detection means rollover cables are never required!

spacer

Low Total Cost

Unlike competing solutions, the DSAM provides independent serial access. Valuable KVM ports and IP sessions are not used for serial connections.

spacer

Easy to Deploy

The DSAM is a Zero-U device that does not require rack space. Powered by the KX III, external power adapters are not required. No rollover cables!

True Serial Access with Dominion Serial Access Modules (DSAM)


True Serial Access with Dominion Serial Access Modules

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX III right now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about KX III.

Contact Us