Cables

Cables

KVM, Serial Console, and Rack PDU Cables

From KVM user console Ultra Thin Cables to Power Cords for rack PDUs and inline meters, Raritan has an answer for all your cabling needs with an array of options and sizes to support all platforms in your data center.

KVM PC Cables

Ultra Thin KVM Cables. Connect PS/2 Keyboard/Mouse and VGA from computers/servers to MasterConsole or CompuSwitch KVM Switches. Item # - CCPT40, CCPT06, CCPT60, CCPT90, CCPT20

Serial Rollover Cables

Serial rollover Cat5 cable - for most Cisco and Sun serial RJ-45 ports. Order-able in different lengths. Item # - CRLVR-1, CRLVR-15, CRLVR-1-5PK.

DKX2-101-LPKVMC

Local port cable for video access for DKX2-101


PXI-L520PC19-2M

6.6 ft. (2m) NEMA L5-20P to IEC C-19 input power cable

PXI-L620PC19-2M

6.6 ft. (2m) NEMA L6-20P to IEC C-19 input power cable

PXI-IE16AC19-2M

6.6 ft. (2m) IEC309 16A R to IEC C-19 input power cable


PXO-C20L520R-1M

3.3 ft. (1m) NEMA L5-20R to IEC C-20 output power cable

PXO-C20L620R-1M

3.3 ft. (1m) NEMA L6-20R to IEC C-20 output power cable

PXO-C20IE16R-1M

3.3 ft. (1m) IEC309 16A R to IEC C-20 output power cable



Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about our data center solutions.

Schedule Today

Have a Question?

Speak to us to learn more about Raritan data center solutions.

Contact Us