mobile
 
Blog Support About Us Contact Us

Raritan AV-over-IP Distribution System

Video-over-IP (HDMI, USB, IR and Serial Networked Solutions)

Raritan's AV-over-IP (RAV-IP) Distribution System provides economical, high performance video and audio streaming via HDMI video and audio, USB, IR and serial. The simple encoder and decoder based system can be installed in minutes using low cost Cat5/6 cable, fiber, and Gigabit Ethernet switches. This flexible system supports point-to-point extension, distribution, multi-casting and switching.

RAV-IP is perfect for many small and mid-sized applications like: Digital Signage and Video Distribution, Corporate Lobbies and Conference Rooms, Hospitality and Retail, Entertainment and Broadcast, Rental and Staging, Education, Houses of Worship, Control Rooms, Transportation and Energy.

Learn More About Our
Raritan AV-over-IP Distribution System

Main Features

High Performance Video-over-IP

Enjoy beautiful 1080p streaming video at up to 60 frames-per-second with low latency and minimum bandwidth. Also supports 720p 3D and 1920x1200 formats.

Easy to Install

Use standard IP and Ethernet technologies to install RAV-IP’s encoder and decoder based system. RAV-IP automatically sets IP addresses for a quick and easy setup.

Connect via Fiber or Cat5/6

RAV-IP supports inexpensive and flexible Cat5/6 cabling, as well as fiber for longer distances of up to 10km!

Easy to Expand

When you’re ready to expand, simply add more encoders and decoders and assign inputs to outputs – that’s it!

Additional Features

Multiple Video Options

Supports common video formats such as: 1080p, 1920x1200 (WUXGA) and 720p 3D video.

High-Quality Audio

Both HDMI and PC audio is supported, including audio formats such as: LPCM, DTSTM & Dolby® Audio Up to 7.1 channels.

Simple Control Options

Switch channels via rotary dial or remote control; AV devices via IR or serial; Computers via USB keyboard and mouse.


Low Cost IP Networking

Use flexible, low cost Cat5/6 cabling and Gigabit Ethernet switches to connect your video sources to displays and projectors. Fiber supports distances up to 10 km.

USB-Based KVM Control

For PC’s, workstations and servers, USB KVM control is available for keyboard and mouse. You can even remotely mount USB devices.

More Information

RAV-IP Encoder/Decoder Diagram

RAV-IP Encoder/Decoder Diagram


Multi-Channel A/V Distribution Example

Multi-Channel A/V Distribution Example

Ready to Learn More?

See Features & Benefits

Learn the advantages of using our AV-over-IP Distribution System.

Learn More

Download the Data Sheet

Find out what sets Raritan's AV-over-IP system apart from the pack.

Download Now

Contact Us

Speak to a product specialist to see if RAV-IP is right for you.

Contact Us Today