| Document Name | Release Date | Compatibility |
| Release Notes | 05/04/2012 | PX2-1xxx, PX2-2xxx, PX2-3xxx, PX2-4xxx, PX2-5xxx and PXE-1xxx models |
| Quick Setup Guides | 05/04/2012 | All PX2-xxxx models |
| User Guides | 05/04/2012 | PX2-1xxx, PX2-2xxx, PX2-3xxx, PX2-4xxx, PX2-5xxx models |
| Firmware Upgrade | 05/04/2012 | PX2-1xxx, PX2-2xxx, PX2-3xxx, PX2-4xxx, PX2-5xxx and PXE-1xxx models |
| Supported Models List | 05/04/2012 | PX2-1xxx, PX2-2xxx, PX2-3xxx, PX2-4xxx, PX2-5xxx and PXE-1xxx models |
| MIBS | 05/04/2012 | PX2-1xxx, PX2-2xxx, PX2-3xxx, PX2-4xxx, PX2-5xxx and PXE-1xxx models |
| Document Name | Release Date | Compatibility |
| Quick Setup Guides | 07/07/2011 | All PX2-xxxx models |
| User Guides | 07/07/2011 | PX2-1xxx, PX2-2xxx, PX2-3xxx, PX2-4xxx, PX2-5xxx models |
| Release Notes | 08/08/2011 | |
| Firmware Upgrade | 08/08/2011 | |
| MIB | 08/08/2011 | |
| Dominion PX2 series USB-Serial Driver | 08/08/2011 | |
| Document Name | Release Date | Compatibility |
| Release Notes | 04/13/2011 | |
| Firmware Upgrade | 04/13/2011 | |
| MIB | 04/13/2011 | |
| Quick Setup Guides | 03/30/2011 | All PX2-xxxx models |
| User Guides | 03/30/2011 | PX2-1xxx, PX2-3xxx, PX2-4xxx, PX2-5xxx models |
| PX-1000 Online Help Documentation | | |
| PX2-3000/4000/5000 Online Help Documentation | | |
| Document Name | Release Date | Compatibility |
| Quick Setup Guides | 08/24/2010 | All PX2-nnnn models |
| User Guides | 08/24/2010 | All PX2-1nnn models |
| Online Help Documentation | | |
| Document Name | Release Date | Compatibility |
| PX2 1200R Technical Diagrams | | |
| PX2 1474 Technical Diagrams | | |
| PX2 1497V-E2 Technical Diagrams | | |
| PX2 1508 Technical Diagrams | | |
| PX2 1551 Technical Diagrams | | |
| PX2 1629 Technical Diagrams | | |
| PX2 1721 Technical Diagrams | | |
| PX2 1725 Technical Diagrams | | |
| PX2 1841 Technical Diagrams | | |
| PX2 1955 Technical Diagrams | | |
| PX2 1978 Technical Diagrams | | |
| PX2 2147CR Technical Diagrams | | |
| PX2 2180CR Technical Diagrams | | |
| PX2 2190A1R Technical Diagrams | | |
| PX2 2190A2R Technical Diagrams | | |
| PX2 2190A3R Technical Diagrams | | |
| PX2 2190A4R Technical Diagrams | | |
| PX2 2190CR Technical Diagrams | | |
| PX2 2190R Technical Diagrams | | |
| PX2 2482C Technical Diagrams | | |
| PX2 2486 Technical Diagrams | | |
| PX2 2486A1 Technical Diagrams | | |
| PX2 2486A2 Technical Diagrams | | |
| PX2 2486A3 Technical Diagrams | | |
| PX2 2486A4 Technical Diagrams | | |
| PX2 2486C Technical Diagrams | | |
| PX2 2493 Technical Diagrams | | |
| PX2 2493A1 Technical Diagrams | | |
| PX2 2493A2 Technical Diagrams | | |
| PX2 2497 Technical Diagrams | | |
| PX2 2500 Technical Diagrams | | |
| PX2 2500A1 Technical Diagrams | | |
| PX2 2500A2 Technical Diagrams | | |
| PX2 2516 Technical Diagrams | | |
| PX2 2530 Technical Diagrams | | |
| PX2 2530A1 Technical Diagrams | | |
| PX2 2530A2 Technical Diagrams | | |
| PX2 2724 Technical Diagrams | | |
| PX2 2725 Technical Diagrams | | |
| PX2 2730 Technical Diagrams | | |
| PX2 2730A1 Technical Diagrams | | |
| PX2 2730A2 Technical Diagrams | | |
| PX2 2732 Technical Diagrams | | |
| PX2 3172 Technical Diagrams | | |
| PX2 3180 Technical Diagrams | | |
| PX2 4134A2R Technical Diagrams | | |
| PX2 4190CR-E2 Technical Diagrams | | |
| PX2 4261PR-F5N1 Technical Diagrams | | |
| PX2 4293PR-F5N1 Technical Diagrams | | |
| PX2 4506 Technical Diagrams | | |
| PX2 4507 Technical Diagrams | | |
| PX2 4508 Technical Diagrams | | |
| PX2 4520XV-E2 Technical Diagrams | | |
| PX2 4524XV-E2 Technical Diagrams | | |
| PX2 4551V-E2V2 Technical Diagrams | | |
| PX2 4660 Technical Diagrams | | |
| PX2 4704U Technical Diagrams | | |
| PX2 4724 Technical Diagrams | | |
| PX2 4725 Technical Diagrams | | |
| PX2 4850PR-F5N1 Technical Diagrams | | |
| PX2 4906R Technical Diagrams | | |
| PX2 4913U Technical Diagrams | | |
| PX2 4937 Technical Diagrams | | |
| PX2 4937U Technical Diagrams | | |
| PX2 4941 Technical Diagrams | | |
| PX2 4951YV-E2 Technical Diagrams | | |
| PX2 4964XV-E2 Technical Diagrams | | |
| PX2 5104X2-V2 Technical Diagrams | | |
| PX2 5383X2 Technical Diagrams | | |
| PX2 5460R-E2 Technical Diagrams | | |
| PX2 5464 Technical Diagrams | | |
| PX2 5464-E2 Technical Diagrams | | |
| PX2 5493A1V Technical Diagrams | | |
| PX2 5493A3V Technical Diagrams | | |
| PX2 5493V Technical Diagrams | | |
| PX2 5496 Technical Diagrams | | |
| PX2 5528 Technical Diagrams | | |
| PX2 5561 Technical Diagrams | | |
| PX2 5660 Technical Diagrams | | |
| PX2 5660-E2 Technical Diagrams | | |
| PX2 5701 Technical Diagrams | | |
| PX2 5704U Technical Diagrams | | |
| PX2 5938R Technical Diagrams | | |
| PX2 5939R Technical Diagrams | | |
| PX2 5940 Technical Diagrams | | |
| PX2 5965X3-V2 Technical Diagrams | | |
| Document Name | Release Date | Compatibility |
| Dominion Serial Setup 1.0 | 04/18/2012 | Windows Vista, Windows 7 |
| Dominion Serial INF | 05/04/2012 | |