M038ccc4f98c12ee8e67ef0522ba16843c
mobile
  • Select A Region
    Select A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us

17” and 19” LED-Backlit LCD Console Drawers

Raritan’s 1U, 17" T1700-LED and 19" T1900-LED Console Drawers with LED-backlit LCD displays and DVI-D and VGA inputs, connect to your existing analog or digital KVM switches and provide video, keyboard and touchpad functionality from a single workstation to manage one or multiple racks of servers. 

  • The 17 inch T1700-LED supports up to a 1080P, 1920x1080@60Hz, and the aspect ratio is 16:9.
  • The 19 inch T1900-LED supports up to a 1280x1024@75Hz video resolution with an aspect ratio of 4:3.

They're perfect for the administration of servers in data centers, server rooms and labs.

Learn More About Our
17” and 19” LED-Backlit LCD Console Drawers

Energy Efficient LED-backlight LCD Display

A crisp energy efficient LED-backlight LCD display reduces energy consumption up to 20-50%, over current LCD cold cathode fluorescent (CCFL) back-lit technology.

High Resolution Video Display

There's widescreen support for DVI-D video input for high definition video up to and including a 1920x1080 for the 17" model and 1280x1024 for the 19" one.

DVI or VGA Video Inputs

Both rackmount console drawers support DVI-D video input for high definition video, including 480P, 720P and 1080P. They also support standard VGA input.

Space Saving Design

The 1U modular design takes up to 85% less space than a full sized keyboard, monitor, and mouse and manages one or more servers at the rack.

Secondary Features

Raritan Device Integration

Both the 17" and 19" models are compatible with 3rd party, and Raritan KVM switches including: Dominion®, Paragon®, MasterConsole®, expreZo™.

Multi-Platform Support

Easily integrates into virtually any server room or data center environment and supports Sun®, Windows®, Linux® and other operating systems.

Multi-Language Support

Supports US English, UK English, German, French, Spanish, Italian, Korean, Chinese and Japanese languages.


Power Controls for Additional Power Savings

Adjustable image brightness and an integrated micro switch to provide auto power on/off when opening and closing the monitor below a 20 degree angle.

Built-in USB 2.0 Pass Through Port

Front-of-the-rack media connections to keyboard, mouse or smart card readers for management of switches directly from the racks in which they are installed.

OSD and Front-of-Rack Media Connections

Easy installation using plug-and-play, auto-configuration and easy-to-use on-screen displays, plus built-in USB 2.0 enable keyboard, mouse or even smart card reader connections.



Ready to Learn More?

Schedule a Demo

Schedule a demo to learn more about our rackmount console drawers.

Schedule Today

Where to Buy

Contact Raritan and we will point you to your local reseller.

Reseller Request

Contact Us

Speak to us to learn more about Raritan rackmount console drawers.

Call or Chat Today