M038ccc4f98c12ee8e67ef0522ba16843c
mobile
  • Select A Region
    Select A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us

CommandCenter® Secure Gateway

Centralized Server Management

Raritan’s CommandCenter® Secure Gateway (CC-SG) is an easy to deploy, plug-and-play appliance that provides IT administrators and lab managers with a secure, single point of remote access and control.  Raritan’s CC-SG consolidates multiple remote access technologies, including Dominion® KVM-over-IP switches and serial console servers, Raritan PX PDUs, service processors, and in-band methods such as RDP, SSH and VNC.

With CC-SG, users can acess and control their entire IT infrastructure from a single system, featuring BIOS-level, out-of-band KVM and serial access to a wide variety of computer and serial devices. CC-SG also supports remote power control for this equipment via Raritan's PX Intelligent Rack PDUs and Sunbird's Power IQ® Management System.

CC-SG is a perfect complement to our Power IQ Power Management Solution and enables power control of devices connected to any PDU managed by Power IQ — without leaving the CC-SG GUI. Plus, data can be synchronized automatically between the two products.

Features

Centralized Gateway to your IT Infrastructure

Secure, single sign-on to a single IP address for managing all of Raritan’s Dominion® KVM-over-IP switches, SX Console servers, PX Intelligent PDUs, and physical and virtual servers. In addition, third party devices such as embedded service processors and remote access software are supported.

Centralized Authentication, Authorization and Logging

Support for LDAP, AD®, RADIUS and TACACS+ in addition to local authentication and authorization capabilities. Access and control based on user-customizable criteria like time of day, location, application, operating system, department and function. Consolidated logging and audit trail. Two-factor authentication (2FA) available.

Mobile and Java-Free Access

Access and manage IT resources from anywhere — at work, at home or while traveling. Mobile access via Apple iPad and iPhone is available. Enjoy Java-free KVM and Serial access via the new Dominion HTML-based Serial and KVM Clients!

Hardened Security Appliance

CC-SG is a secure platform that delivers peace of mind to IT managers who provide access to vital corporate resources. This low profile, Linux®-based appliance architecture provides end-to-end encryption (256-bit AES), authentication and policy based access of target devices.

Additional Features

Hardware or Virtual Appliance

CC-SG is available as a rack-mountable hardware appliance or a VMware, Hyper-V or XenServer based virtual appliance.

High Availability Options

A “cluster” configuration provides appliance redundancy through primary and secondary CC-SG hardware appliances. Raritan supports the VMware “High Availability” and “Fault Tolerance” features for easy-to-use, cost effective high availability.

Universal Virtual Media™

CC-SG supports control of virtual media access policies for systems connected through a virtual media CIM to all Dominion KVM-over-IP devices managed by the CC-SG. This makes it easy to reimage (apply a new OS), boot or upgrade the device remotely.


Audit Trail Reporting

Consolidated logging and audit trail, including detailed activity reports for remediation, security debugging and to help meet compliance requirements.

Web Services API

Available for customers to integrate their own systems with CC-SG. This allows access to CC-SG connected devices and other CC-SG functions from customer applications.

Java-Free KVM and Serial Access

Enjoy Java-free, IP-based access to servers, workstations, networking and other IT devices, with our new HTML KVM and Serial Clients. Quick, easy and secure.


Data Import/Export

CSV files can be imported or exported to help expedite the process of configuring devices, nodes, users, associations and PDUs, or leverage the data already in CC-SG.

Network Neighborhood

A neighborhood of up to 10 CC-SG units can be deployed and work together to serve the IT infrastructure access and control needs of the enterprise.

VMware Virtualization

Streamlined, single sign-on access to your virtualized environment with the ability to remotely access and control virtual machines and issue virtual power commands.



Ready to Learn More?

Test Drive

Get instant access and test it yourself.

Get Instant Access

Read a Case Study

See how Dutch National Lottery uses CommandCenter to manage their DC.

Download Today

Contact Us

Chat or Contact a product specialist to learn more about CommanCenter SG

Contact Us Now