| Standalone Client | 4.6.5.5.4 | 10/15/2007 | KX116, 132, 216, 232, 416, 432 & 464 |
| Standalone Multi-Platform Client | 5.0.2 | 10/15/2007 | KX Models 116, 132, 216, 232, 416, 432 & 464; KX II Models 116, 132, 216, 232, 416, 432 & 464 |
| Dominion KX Enterprise MIB | SNMP V2 for use with the KX 1.4, KX1.4.1, KX1.4.2, KX1.4.5, KX1.4.6, KX 1.4.7 Firmware | 10/15/2007 | For KX116, 132, 216, 232, 416, 432 & 464 |
| Standalone Raritan Remote Client | 4.6.4.5.0 | 07/06/2007 | for KX Models 116, 132, 216, 232, 416, 432 & 464 |
| Standalone Multi-Platform Client | 5.0 | 07/06/2007 | KX Models 116, 132, 216, 232, 416, 432 & 464; KX II Models 116, 132, 216, 232, 416 & 432 |
| Dominion KX Enterprise MIB | SNMP V2 for use with the KX 1.4, KX1.4.1, KX1.4.2, KX1.4.5, KX1.4.6 Firmware | 07/06/2007 | For KX116, 132, 216, 232, 416, 432 & 464 |
| Standalone Client | 4.6.3.5.6 | 04/27/2007 | KX116, 132, 216, 232, 416, 432 & 464 |
| Standalone Multi-Platform Client | 4.6.3.5.3 | 04/27/2007 | KX116, 132, 216, 232, 416, 432 & 464 |
| Dominion KX Enterprise MIB | SNMP V2 for use with the KX 1.4, KX1.4., KX1.4.21 & KX1.4.5 Firmware | 04/27/2007 | For KX116, 132, 216, 232, 416, 432 & 464 |
| Standalone Client | 4.6.2.5.9 | 10/31/2006 | KX116, 132, 216, 232, 416, 432 & 464 |
| Standalone Multi-Platform Client | 4.6.2.5.12 | 10/31/2006 | KX116, 132, 216, 232, 416, 432 & 464 |
| Dominion KX Enterprise MIB | SNMP V2 for use with the KX 1.4, KX1.4.1 & KX1.4.2 Firmware | 10/31/2006 | For KX116, 132, 216, 232, 416, 432 & 464 |
| Standalone Client | 4.6.2.5.8 | 08/15/2006 | KX116, 132, 216, 232, 416, 432 & 464 |
| Standalone Multi-Platform Client | 4.6.2.5.10 | 08/15/2006 | KX116, 132, 216, 232, 416, 432 & 464 |
| Dominion KX Enterprise MIB | SNMP V2 for use with the KX 1.4 & KX1.4.1 Firmware | 10/25/2006 | For KX116, 132, 216, 232, 416, 432 & 464 |
| Standalone Client | 4.6.1.5.16 | 05/31/2006 | KX Models 116, 132, 216, 232, 416, 432 & 464 |
| Standalone Multi-Platform Client | 4.6.1.5.1 | 05/31/2006 | KX Models 116, 132, 216, 232, 416, 432 & 464 |
| Dominion KX Enterprise MIB | SNMP V2 for use with the KX1.4 Firmware | 05/31/2006 | KX Models 116, 132, 216, 232, 416, 432 & 464 |
| Standalone Client | 4.40.5.5 | 09/09/2005 | KX Models 116, 216, 232, 416 & 432 |
| Standalone Multi-Platform Client | 4.40.5.3 | 09/09/2005 | KX Models 116, 216, 232, 416 & 432 |
| Dominion KX Standalone Client v1.2 | 4.20.24 | 02/14/2005 | KX416, KX432 |
| Dominion KX Standalone Client v1.1 | 4.20 | 12/06/2004 | for KX116, KX216, KX232 |
| Dominion KX Standalone Client v1.0.3 | 4.03 | 09/08/2004 | for KX116, KX216, KX232 |
| Standalone Multi-Platform Client | 5.0.4 | 02/29/2008 | KX Models 116, 132, 216, 232, 416, 432 & 464; KX II Models 116, 132, 216, 232, 416 & 432 |
| Standalone Client | 4.6.7.1.5 | 02/29/2008 | for KX Models 116, 132, 216, 232, 416, 432 & 464 |
| Dominion KX Enterprise MIB | SNMP V2 for use with the KX 1.4, KX1.4.1, KX1.4.2, KX1.4.5, KX1.4.6, KX1.4.7, 1.4.8 Firmware | 02/29/2008 | For KX116, 132, 216, 232, 416, 432 & 464 |
| RRC Upgrade Instructions | | | |
| MPC Upgrade Instructions | | | |