Java-Free KVM and Serial Access Now Available

Raritan Migration to Java-Free Remote Management Accelerates

In response to customers’ security and usability concerns surrounding browser support for Java, Raritan has initiated plans to migrate away from Java technology. This migration has taken a major step with the latest Dominion KX III and CommandCenter Releases.

Java-Free KVM and Serial Clients Now Available with CommandCenter Support

Java-free KVM and Serial access is now available for the Dominion KX III (Release 3.5) and Dominion SX II respectively. CommandCenter Release supports these two new Java-free HTML Clients. See below for more information.

For other products, firmware releases with the latest Java support are accessible to download from our support portal. We will continue to provide non-Java solutions as well as support the latest Java Releases. The tables below provide additional product information and resources, as well as recommended actions for customers.


Support Solutions & Resources
Product Support Solutions Recommended Action
Dominion SX II

Dominion SX II is fully Java-free with the latest firmware release). CommandCenter Release 6.2 supports the new, Java-free HTML Serial Client (HSC).

View More

Purchase Dominion SX II for customers using the first-generation Dominion SX.

Download and install the latest firmware release for customers who have already purchased a Raritan SX II model.

Dominion KX III

KX III supports Java-free KVM-over-IP access on Windows, Linux and Mac via the Active KVM Client and new HTML KVM Client, which now supports virtual media and audio as of Release 3.5.

Check out the KX III Support Page for more information

CommandCenter

Upgrade to the latest 6.2 firmware, which supports the new, Java-free KVM and Serial Clients for KX III and SX II.

Check out the CC-SG Support Page for more information

Dominion KX III User Station

Purchase the KX III User Station Appliance for high-performance IP access.

View More

The Raritan KX III User Station that is a hardened appliance not requiring Java or a browser.  For more information view the data sheet.

Other Dominion KX Products

Raritan Dominion KX digital KVM switches offer a non-Java KVM Client for Windows platforms called the ‘Active KVM Client’ or AKC for short.

View More

Raritan Dominion KX digital KVM switches offer a non-Java KVM Client on Windows platforms called the ‘Active KVM Client’ or AKC for short.

Supported AKC Models:

  • Dominion KX III (DKX3-xxx)
  • Dominion KX II (DKX2-xxx)
  • Dominion KSX II (DKSX2-xxx)
  • Dominion KX2-101-V2
     

Customers may access the AKC non-Java client with the latest firmware releases available in our Support portal.

With the latest firmware installed, the Java-free Active KVM Client (AKC) will be launched by default, if the environment supports it on Microsoft Windows platforms,

For customers on older firmware version releases, it may be necessary to input, “/akc” into the browser to run AKC in supported environments on Microsoft Windows platforms.

AKC is supported on the following browsers:

Call, email or chat with Raritan Technical Support for assistance with AKC.

Product Support Resources Recommended Action
Raritan Technical Support

Call, email or chat with Raritan Technical Support for assistance with Java issues and Raritan solutions.

Product Firmware Updates

View our Support Portal for additional detail on specific products.  

Create an account to receive new firmware updates.

 

Trade-In & Trade-up Offer

Trade-in old KVM Switches or Serial Console Servers from Raritan or any manufacturer. Save BIG on next generation solutions.

Request a Quote
 


Training

Visit the Raritan Training Site for the latest in online training for our products and software.

Raritan Training


Online Help

Access convenient online versions of documentation.

Online Help


Need the Basics on KVM?

 

 

 

Ready to Learn More?

Trade-In

Get a no-strings-attached quote.

Contact Sales

Evaluation Units

Qualify for an onsite eval unit.

Learn More

Have a Question?

Our remote access pros can help.

Contact Us