| United States |
Email
E-MAIL

PRINT

Outlet Metered, Outlet Switched iPDU

The Raritan PX-5000 family of high-quality rack power distribution units (PDUs) offers real-time remote unit-level and individual outlet-level switching and power monitoring of current (amps), voltage, power (kVA, kW), power factor and energy consumption (kWh) with ISO/IEC +/- 1% billing-grade accuracy. The PX-5000 also supports Raritan’s plug-and-play environmental sensors. Users can define thresholds and receive alerts when thresholds are crossed for both power and environmental events.

OVERVIEW

 

VAC Outlets Rack Units Amps Per Phase
16 20 30 32
120 8 1 DPCR8-15-J    
120 12 Zero   DPCS12-20L-J DPCS12-30L,
 
120 20 Zero   DPCS20-20 DPCS20-30L-J  
120 20 2        
120 24 Zero        
3PH
120/
208
24 Zero        
3PH
120/
208
30 Zero        
208 6 2        
208 8 1        
208 16 Zero        
208 20 Zero     DPCS20A-30L6  
208 20 2        
208 24 Zero        
230 8 1        
230 12 Zero        
230 16 Zero        
230 20 Zero      

 

230 20 2        
230 24 Zero        

240

8 1        
240 12 Zero        
240 16 Zero        
240 20 Zero        
240 24 Zero        
3PH 208 6 2        
3PH
208
18 Zero        
3PH
208
24 Zero        
3PH
230
12 2U        
3PH
230
24 Zero        
3PH
400
12 Zero        
3PH
400
12 2        
3PH
400
18 Zero        
3PH
400
24 Zero      

 

3PH 400 36 Zero        
VAC Outlets Rack Units Amps Per Phase
50 60
3PH 208 6 2    
3PH
208
18 Zero    
3PH
208
24 Zero    
3PH
230
12 2U    
3PH
230
24 Zero    
3PH
400
12 Zero    
3PH
400
12 2    
3PH
400
18 Zero    
3PH
400
24 Zero    
3PH 400 36 Zero    

 

 

What's New?



             dcTrack®

LEARN MORE

HealthCheck - Assess your Raritan deployment