| United States |
Email
E-MAIL

PRINT

CommandCenter NOC 250 & NOC 100

CommandCenter NOC 250 & NOC 100

The CommandCenter NOC 250 and NOC 100 are multifunction IT infrastructure management appliances that enable businesses to solve a wide range of IT problems before they occur. Both products integrate world-class network and systems management, traffic analysis, vulnerability scanning, intrusion detection, asset management and reporting functionality into one easily deployed platform.

CommandCenter NOC 250 and CC-NOC 100 keep your IT infrastructure under constant scrutiny, to guard against network outages, degradation, performance slowdowns, security weaknesses and incoming attacks. They help ensure application availability and network resource optimization.

The following three features are new in release 6.0:

  • Allow third party applications to access data within CommandCenter NOC for reporting purposes
  • Create a graphical representation of the network’s system hierarchy and interconnectivity within a monitored network
  • Run automatic processes that determine the root cause and type of incidents, taking into account the current network topology

Plus, when integrated with CommandCenter Secure Gateway, CommandCenter NOC speeds time-to-repair. It does this by displaying alert, diagnostic information and recommendations together with a Hyper-Access™ link to a targeted CommandCenter Secure Gateway session; that session provides KVM or serial console control directly to the affected failing device. When receiving an alert via e-mail or pager, an administrator need only sign on to CC-NOC to be authenticated and authorized for both management systems; links in the notification take him or her straight to the incident description and the means of response.

The CommandCenter NOC 250 is designed for midsize IT operations or units of larger enterprises. It monitors and manages 50 nodes, and can inventory up to 1,000 nodes. The CC-NOC 100 can monitor and manage 20 Nodes and can inventory up to 1,000 nodes.

Features
Benefits

Network management

Provides the capability to proactively monitor and maintain all devices and services on a network and alert on changes in the environment.

Windows system management

Gives network administrators the ability to manage servers and workstations by providing a single repository for performance, inventory and event data.

Vulnerability scanning and assessment

Provides the ability to scan the network for vulnerabilities and assist network administrators in resolving security concerns.

Intrusion detection

Allows administrators to monitor and analyze system events for unauthorized attempts to access system resources.

Network traffic analysis

Gives the ability to analyze traffic flows and generate reports indicating the presence, absence, amount, direction, and frequency of network traffic.

Asset inventory and tracking

Provides administrators on-demand reports of hardware and software inventories.

Reporting, asset management and IT compliance

Provides network performance reports to aid in evaluating adherence and/or compliance to IT security regulations for more informed decision making.

Infrastructure reliability and performance trending and analysis

Allows for proactive network monitoring and maintenance to spot problems before the occurrence of service degradations. Allows the IT infrastructure and employees to work at full strength.

Network and system security

Enables discovery of potential security problems resulting from hackers, worms and other unknown security threats before they cause harm.

For all CommandCenter NOC Models

Form Factor: 1U full width, rack mountable
Dimensions: (DxWxH) : 24.21"x 19.09"x 1.75"; 615 x 485 x 44mm
Weight: 23.80lb; 10.80kg
Power: Single supply (1 x 300 watt)
Maximum Heating Value: 856 BTU
Cooling: Redundant fans
Operating Temperature: 50-95F; 10-35C
Humidity: 8% - 90% RH
Mean Time Between Failure (MTBF): 36,354 hours

Hardware
Processor: AMD Opteron 146
Hard Disc and Controller: Two 80-GB SATA @7200 rpm, RAID 1
CD/ROM Drive: DVD-ROM

Local Access Port
KVM Admin Port: DB15 + PS2 or USB keyboard/mouse
Serial Admin Port: DB9

Remote Connection
Network: Two 10/100/1000 Ethernet (RJ45)
Protocols: TCP/IP, HTTP, HTTPS, UDP, SNTP, RADIUS, LDAP, TCACS+, SNMP, SNTP

Discovery and Polling
Services and Protocols: Citrix/ICA, DHCP, DNS, FTP, HTTP, HTTP:8000, HTTP:8080, HTTPS, ICMP, IMAP, Informix, LDAP, Lotus Domino/IIOP, MySQL, Oracle, POP3, PostgreSQL, SMTP, SNMP, SQL Server, SSH, Sybase and user-customizable pollers

Warranty
Two year hardware warranty. Extended warranty also available. One year software support agreement required. Agreement provides remote technical support, software, software updates and software releases as possible.

What's New?



             dcTrack®

LEARN MORE

HealthCheck - Assess your Raritan deployment