| United States |
Home > Resources > Supported Rack PDU's
Email
E-MAIL

PRINT

Rack Power Distribution Units and In-Line Meters Supported by Power IQ

Manufacturer Product Type Description Model Supported Product Firmware Notes
APC Rack PDU  Switched Rack PDU Series  79XX  v3.5.8 & v3.7.0   
APC Rack PDU  Metered Rack PDU Series  78XX  v3.5.8 & v3.7.0  
APC In Line Meter  In Line Current Meter  71XX  v3.5.8 & v3.7.0   
APC Environment Management System  Environmental Management Appliance  APC9320     
APC UPS Uninterruptible power supply  Symmetra PX 10 to 500 kVA/kW UPS Systems  520.2000.D  
Avocent Rack PDU Rack PDU Series PM1000, PM2000, PM3000 1.3.0   
Baytech Rack PDU RPC Series  RPC Series with Ethernet Access; standalone or with a DC controller  F 1.09   
CyberSwitching Rack PDU  Smart Dualcom series 

DC1620V, DC1630ViC B, DC1640V, DC440i, DC440L, DC460L, DC820, DC830i, DC840 

   
Cyclades Rack PDU    Cyclades PM PDU series products are connected to Cyclades ACS Console Server (via SNMP)     
Eaton Rack PDU  ePDU Eaton standard Density & High Density PWXXX series models     
Eaton In Line Meter  In Line Current  Single phase  1.11  Dual input 
Geist Rack PDU  Ethernet Metered PDUs GM Series  EM40/GM1 5-120, EM40/GM1 5-80  1.46   
Geist     EM 8/GM6, EM 8/GM 3, EM 40/GM 22, EM 8/G M2, EM 8/GM 1     
HP Rack PDU  AF Series  AF 5XXX, 9XXX, 370962-D7 1    
Knurr Rack PDU  DI-STRIP®       
Liebert Rack PDU    MPX & MPH Series     
Liebert UPS  Uninterruptible power supply  NPower 30 - 130 kVA UPS Systems  V 1 .27   
Liebert FDC Power Distribution Cabinet  Each FDC can have up to 4 panels. Each panel in turn supports up to 42 circuits       
MRV Console Server  LX Series  LX4000T    8, 16, 32 or 48 port console servers 
MRV Rack PDU  LX Series  LX-5250, LX-5210, LX-4800  5.3.2   
Netbotz Environment Management System  Environmental Management Appliance  Netbotz 500, 420, 320     
Raritan Rack PDU Ethernet Metered PDUs PM Series  EM40/PM1 5-120, EM40/PM1 5-80, EM 8/PM 6, EM 8/PM 3, EM 40/PM 22, EM 8/PM 2, EM 8/PM 1  1.46  
Raritan Rack PDU  Dominion PX Series  All models  All firmware versions   
Rittal Rack PDU  Metered Power System Module & CMC-TC Processing Unit II       
Server Tech  Rack PDU  POPS series, Switched series, Smart series CDUs All models in each CDU series  6.0   
Sinetica Rack PDU  Hawk-I Controller Unit & PDUs       
Tripp-Lite Rack PDU    PDU MXXX Series Switched, Monitored PDU product line. PDUs with single and double inlets     
Univeral Electric Track Busway  Starline Track Busway  STARLINE Track Busway™ all models (B40-B400)     


Now in 3.0 you can add support for any manufacturer not listed above.