product-kvm-dominion_kx

Raritan Knows KVM

Raritan is a proven technology innovator with a 20+ year history of KVM, serial and remote access solutions. Our five generations of products are in operation in 50,000 locations worldwide. Leverage our technology, expertise and support for your KVM and remote access needs.

Explore Raritan KVM Features

product-wrapper-arrow_down

Manage From Afar With BIOS-Level Access

Never set foot in the data center again with Secure, BIOS-level, remote access to PCs and servers. Reboot and Re-image a machine and monitor and troubleshoot the entire boot sequence remotely.

Amazing Digital Video & Audio Performance

See for yourself

Watch an example of the quality of HD video over IP

  • HD resolution (1920x1080), BLU RAY Quality
  • Up to 30 Frames Per Second
  • High Performance KX III User Station

Test Drive the New KXIII

product-kvm-audiovideo-spkr_right product-kvm-audiovideo-spkr_left

Beam Your Data Virtually

Take These And...

...Remotely Mount Them on These

All KVM over IP models have Universal Virtual Media™.

The Broadest Array of Video Format Support in a Single Switch

The most compatible switches in the market, the Dominion KVM-over-IP switches support.

VGA
HDMI
DVI
Display Port

Military Grade

With Raritan’s secure remote access solutions, you can meet government and military security mandates, including: AES & FIPS 140-2 encryption, Common Access Card (CAC) authentication, PIV, FIPS 201, HSPD-12 and IPv6 networking.

Go Mobile

BIOS-level access and control of PC’s and servers via Apple iPhones and iPads. Get emergency 24/7 access, as well as convenient everyday access.

Two Is Better Than One

With dual power supplies and gigabit Ethernet ports - with automatic failover - the Dominion switches are the most reliable and secure switches in the industry.

Check Out Our Award-Winning KVM over IP

The Power of Intelligent Hardware

Power up or down servers connected to optional Raritan remote power control units. With a single click, you can re-boot a hung or crashed server and get back to business!

Learn More About Raritan Intelligent Power Products

Consolidate Your IT World

Secure remote management of your entire IT infrastructure from a single IP address.

Learn More About Raritan Command Center Secure Gateway


Ready to Learn More?

Test Drive

Take a self-guided test drive of our products

Test Drive Now

Schedule a Demo

Schedule a demo to learn more about our KVM products

Schedule Today

All KVM Products

See all of our industry-leading KVM offerings

Learn More