Get the latest price and performance data for our most popular solutions.
|
Main Units
|
|
PCR8A-15
|
1U horizontal PDU with 8 x IEC C-13 outlets, 230V AC, 10A, 1.9kVA, IEC60320 plug: C-14. Serial connection. |
|
PCR8A-20L6
|
1U horizontal PDU with 8 x IEC C-13 outlets, 240V AC, 20A, 3.8kVA, NEMA plug: L6-20P. Serial connection. |
|
PCS12-20
|
Zero U vertical PDU with 12 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA plug: 5-20P. Serial connection. |
|
PCS12A-20
|
Zero U vertical PDU with 12 x IEC C-13 outlets, 230V AC, 10A, 2.3kVA, IEC60320 plug: C-14. Serial connection. |
|
PCS12-20L
|
Zero U vertical PDU with 12 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA locking plug: L5-20P. Serial connection. |
|
PCR20-20
|
2U horizontal PDU with 20 x NEMA 5-15 outlets, 120V AC, 20A, 1.9kVA, NEMA plug: 5-20P. Serial connection. |
|
PCS20-20
|
Zero U vertical PDU with 20 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA plug: 5-20P. Serial connection. |
|
PCS20A-20
|
Zero U vertical PDU with 20 x IEC C-13 outlets, 230V AC, 16A, 3.7kVA, IEC60320 plug: C-20. Serial connection. |
|
PCS20-20L
|
Zero U vertical PDU with 20 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA locking plug: L5-20P. Serial connection. |
|
PCS20-30L
|
Zero U vertical PDU with 20 x NEMA 5-15R outlets, 120V AC, 30A, 2.9kVA, NEMA locking plug: L5-30P. Serial connection. |
|
PCS20A-30L6
|
Zero U vertical PDU with 20 x IEC C-13 outlets, 240V AC, 30A, 5.8kVA, NEMA locking plug L6-30P. Serial connection. |
|
PCR8-15-PK
|
1U horizontal PDU with 8 x NEMA 5-15R outlets, 120V AC, 15A, 1.4kVA, NEMA plug: 5-15P. Serial connection. Power CIM: P2CIM-PWR |
|
PCR8A-15-PK
|
1U horizontal PDU with 8 x IEC C-13 outlets, 230V AC, 10A, 1.9kVA, IEC60320 plug: C-14. Serial connection. Power CIM: P2CIM-PWR |
|
PCR8A-20L6-PK
|
1U horizontal PDU with 8 x IEC C-13 outlets, 240V AC, 20A, 3.8kVA, NEMA plug: L6-20P. Serial connection. Power CIM: P2CIM-PWR |
|
PCS12-20-PK
|
Zero U vertical PDU with 12 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA plug: 5-20P. Serial connection. Power CIM: P2CIM-PWR |
|
PCS12A-20-PK
|
Zero U vertical PDU with 12 x IEC C-13 outlets, 230V AC, 10A, 2.3kVA, IEC60320 plug: C-14. Serial connection. Power CIM: P2CIM-PWR |
|
PCS12-20L-PK
|
Zero U vertical PDU with 12 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA locking plug: L5-20P. Serial connection. Power CIM: P2CIM-PWR |
|
PCR20-20-PK
|
2U horizontal PDU with 20 x NEMA 5-15 outlets, 120V AC, 20A, 1.9kVA, NEMA plug: 5-20P. Serial connection. Power CIM: P2CIM-PWR |
|
PCS20-20-PK
|
Zero U vertical PDU with 20 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA plug: 5-20P. Serial connection. Power CIM: P2CIM-PWR |
|
PCS20A-20-PK
|
Zero U vertical PDU with 20 x IEC C-13 outlets, 230V AC, 16A, 3.7kVA, IEC60320 plug: C-20. Serial connection. Power CIM: P2CIM-PWR |
|
PCS20-20L-PK
|
Zero U vertical PDU with 20 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA locking plug: L5-20P. Serial connection. Power CIM: P2CIM-PWR |
|
PCS20-30L-PK
|
Zero U vertical PDU with 20 x NEMA 5-15R outlets, 120V AC, 30A, 2.9kVA, NEMA locking plug: L5-30P. Serial connection. Power CIM: P2CIM-PWR |
|
PCS20A-30L6-PK
|
Zero U vertical PDU with 20 x IEC C-13 outlets, 240V AC, 30A, 5.8kVA, NEMA locking plug L6-30P. Serial connection. Power CIM: P2CIM-PWR |
|
PCR8-15
|
1U horizontal PDU with 8 x NEMA 5-15R outlets, 120V AC, 15A, 1.4kVA, NEMA plug: 5-15P. Serial connection. |