Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Products > Power Management > Data Center Energy Management Software - Power IQ
Email
E-MAIL

PRINT

Power IQ

Power IQ is data center energy management software that automates secure power control of your equipment. Its easy-to-use scheduling feature allows you to control power to device groups at set times. It provides powerful analytics – such as active power level, energy consumption, customer costs, environmental readings, line capacities and carbon footprint – in minutes. Plus trending and cumulative total reports are available at any level including building, floor, room, rack, customer and IT device.

OVERVIEW

Number of devices* Power IQ can manage and monitor

 

Hardware Appliance

Virtual Appliance

10

N/A

PWIQ10-VA

20

PWIQ20-E1

PWIQ20-VA

50

PWIQ50-E1

PWIQ50-VA

100

PWIQ100-E1

PWIQ100-VA

200

PWIQ200-E1

PWIQ200-VA

300

PWIQ300-E1

PWIQ300-VA

400

PWIQ400-E1

PWIQ400-VA

500

PWIQ500-E1

PWIQ500-VA

1000

PWIQ1000-E1

PWIQ1000-VA

1500

PWIQ1500-E1

PWIQ1500-VA

2000

PWIQ2000-E1

PWIQ2000-VA

2500

PWIQ2500-E1

PWIQ2500-VA

3000

PWIQ3000-E1

PWIQ3000-VA

4000

PWIQ4000-E1

PWIQ4000-VA

5000

PWIQ5000-E1

PWIQ5000-VA

* Devices equal a monitored IP address. For example, a single Dominion PX equals one device or a single APC PDU equals one device. Because environmental probes do not need IP addresses, they would not be considered devices.

Power IQ helps you become more effective in power capacity management and efficient in energy consumption by:

  • Automatically power cycling device groups by day and time
  • Enforcing energy saving initiatives such as, "all test bed servers are to be shutdown before 11PM"
    • Soft enforcement first with energy consumption reports
    • Hard enforcement with scheduled power control
  • Using temperature charts to avoid overcooling
  • Driving behavior with energy cost bill-back reports 
  • Using decommission flags to forecast energy savings when eliminating servers
  • Measuring baseline consumption and tracking changes of various energy saving initiatives
  • Identifying stranded power capacity within your existing infrastructure so you can reduce capital expenditures
  • Simplifying PX configuration and firmware management

Plus security is ensured with standards-based authentication, Web session timeout and IP-based access control.

Through a single web browser, our highly scalable Power IQ manages Raritan, APC®, Avocent®, Cyber Switching®, Geist, HP®, MRV and Server Technology® Ethernet-enabled, metered and switched rack PDUs, as well as in-line meters.  And because the system is open database compliant (ODBC), it can be integrated with your current reporting system.

Take the next step. View Power IQ screenshots, download a free trial or schedule a demo now.

BENEFITS

Features

Benefits


Reports

Consumption Trends and Cumulative Total Reports for Energy, Cost and Carbon Footprint

Easily generate consumption reports for customers or internal departments.

Carbon Footprint Certificate Reports

Certify usage change from one period to another to support carbon credit claims.

Exception Reports

Find stranded power capacity.

Trending, Maximum & Minimum Reports – Temperature, Humidity, Active Power, Line Current

Provide an at-a-glance view of the power and environmental trends of IT devices, racks and branch circuits to avoid project delays and downtime due to lack of power supply or circuit overloads.


Multi-Vendor Power Control

Remote Power On/Off of Outlets, IT Devices, Device Groups and Racks

Operational efficiency.

Automated Load Shedding

Reduces energy costs under normal operations and extends battery life during power failure.


Multi-Vendor Data Aggregation and Grouping

Group Data Via IT Device, Customer/Department, Rack, Row, Zone and Building

Turns a large amount of detailed data into useful information to enhance capacity planning and energy efficiency initiatives.

Collect Power Data: Outlet Current and Active Power; Line Current Draw and Available Current; Unit Active Power and Apparent Power

Use one system for information aggregation.

Collect Environmental Data from PXTM Temperature and Humidity Probes

Find hot spots in your data center.

User Configurable Polling

The data polling can be configured from 15 seconds to 24 hours.

User Configurable Data Retention

System administrator can control data retention period.


Open Data Model and Web Service API

Open Database Connectivity

Provides you with the flexibility to use your own reporting system, such as Crystal reports or SQL, to store and analyze data. This can save training time and lets you create the exact custom reports you require.

Web Service API

Easily integrate to your systems and tools. Build your own customer applications for power control.

Import and Export Data Via CSV File

Leverage data and information between systems and organizations.


Rack PDU Management

Centralized Management

Consolidates names, polling status, locations, models and firmware onto one screen and saves valuable management time.

Bulk PX System Configuration

Saves time and improves accuracy configuring outlet names and common parameters for 1 to 1,000 PX devices. Also allows you to save outlet names in an Excel® file for future reference and updates.

PX Firmware Management

Power IQ reduces the time it takes to administer PX firmware updates because it helps track and distribute those updates.


Security

LDAP/AD Integration

Easily centralizes corporate authentication policies.

Trusted Host Definition

Our 100% Web-enabled system provides administrators with the option to restrict access to named hosts if such a level of security is desired.

AES Encryption up to 256 Bits

Protects your data with the industry’s most secure encryption standard.


Versatility

VMware® Virtual Appliance

Runs on your VMware ESX or free VMware ESXi to save time, space and energy.

Optional Appliance for Non-VMware Enterprises

For organizations that don’t have VMware and don’t want to download the free VMware ESXi.

FAQ

Question

Answer

What is Power IQ?

One central console to manage all your rack PDUs and in-line meters – APC®, Avocent®, Cyber Switching®, Geist, MRV, Raritan, Server Technology® and more.  It automates power control and enables powerful analytics reporting of your energy costs, temperature readings, active power, line capacities and carbon footprint.

What platforms will Power IQ run on?

Power IQ will run on any VMware® platform or on an appliance Raritan provides.

What is a VMware virtual appliance?

Virtual appliances are pre-built, pre-configured, ready-to-run applications packaged with an operating system inside a virtual machine. Virtual appliances are designed to eliminate the installation, configuration and maintenance costs associated with running complex stacks of software. Customers can easily install and deploy these pre-integrated solution stacks.

How do I deploy Power IQ?

Raritan provides a DVD that sets up a turnkey system, including application software, database, operating system and Web server. The system is ready to run on any VMware platform, including the free VMware ESXi for organizations that don’t already have VMware.

How frequently does Power IQ collect data?

Data collection is user configurable from once every 15 seconds to once every 2 hours.

What is the Raritan appliance?

You have the option to deploy Power IQ as a VMware virtual appliance or to use Raritan's physical appliance. The Raritan appliance is a 2U, rack-mountable server with Intel® Xeon® Quad Core CPU, 4GB RAM, redundant fans and dual power supply.

Are failed login attempts recorded?

Yes, Power IQ provides a syslog message to notify you if there was a failed login attempt.

Does Power IQsupport secure LDAP?

Yes, LDAP over a secure port is supported.

ORDERING INFO

Skip Navigation Links.
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Virtual Appliances</div>
Virtual Appliances
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Hardware Appliances</div>
Hardware Appliances
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Licenses & Support</div>
Licenses & Support
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Professional Services</div>
Professional Services
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Warranties</div>
Warranties

TAKE THE NEXT STEP

What's New?


Power IQ is now WMware Ready!

 

 


Raritan’s energy management software nominated for Data Center Product of the Year 


Customer Success Story
International law firm Duane Morris required secure, lights-out management in their data center and branch offices. Raritan responded with solutions – including intelligent rack PDUs – that gave them the access and control they needed.

Read more >>


TechTalk Radio with Craig Peterson interview with Herman Chan about Raritan Intelligent Power Strips.

LEARN MORE

HOW TO BUY