| United States |
Home > Products > LCD Consoles > T1700 & T1900 LCD Console Drawers
Email
E-MAIL

PRINT

T1700 & T1900 LCD Console Drawers

KVM Drawer

Raritan LCD Console Drawers are flexible, 1U devices that manage servers in data centers, server rooms and other space-critical environments – directly from the racks in which they are installed.

OVERVIEW

 

Connecting to your existing KVM switches, both our 17" and 19" LCD Console Drawers combine video, keyboard and touchpad functionality so you can manage a rack, or multiple racks of servers, from a single workstation.

View the technical specifications for the T1700 & T1900 LCD Console Drawers

Both models connect seamlessly to Raritan’s Paragon® II analog KVM switches, Dominion® KX II KVM-over-IP switches, MasterConsole® KVM switches or KVM switches from other vendors, and feature:

  • A grade A+ TFT display monitor with 1280 x 1024 resolution
  • PS/2 and USB interface support (a combined PS/2 and USB cable is included – no additional cables are required)
  • Auto-switch 100-240 power input
  • 104 keys with number pad, multi-language support, including US English, UK English, German, French, Spanish, Italian, Korean, Chinese and Japanese
  • On-screen display (OSD) supporting multiple languages
  • Compatibility with any KVM switch for out-of-band server access at the rack

 

BENEFITS

Features

Benefits

Hardware Features

17” and 19” LCD displays with up to 1280 x 1024 resolution

Resolution supports up to 1280 x 1024 @ 75 Hz. The T1900 also supports 1152 x 900 @ 66/76 Hz specific resolutions for Sun™.

1U rack mount unit

Saves space at the rack. 1U design takes up to 85% less space than a full-size keyboard, monitor and mouse.

Compatible with any Raritan KVM switch

Provides added flexibility. With the ability to connect to any Raritan KVM switch, multiple servers can be managed directly at the rack.

Side rails with fixed position feature

Stable working surface prevents unwanted drawer movement.

3-in-1 KVM cable

Because it supports both PS/2 and USB connections, there is no need to buy and run separate cables.

On Screen Display (OSD) and front panel controls

Eliminates the need to access the rear of the unit after deployment. Enables easier switching and adjustments.

 

Supports Sun®, Windows®, Linux® and other operating systems

Easily integrates into virtually any server room or data center environment. T1700 also features support for Windows Vista™.

Built-in power supply

Eliminates need for external power bricks.

Multi-language keyboard support

Supports US English, UK English, German,
French, Spanish, Italian, Traditional Chinese and Japanese.

ORDERING INFO

TAKE THE NEXT STEP

What's New?

World’s best KVM
Dominion KX II is the winner of InfoWorld 2008 Technology Award.
Watch a Flash™ video of Dominion KX II’s award winning features.