| United States |
Home > Products > KVM-over-IP
Email
E-MAIL

PRINT

KVM-over-IP

Award-winning, enterprise-class KVM-over-IP switches that provide BIOS-level access and control of your servers over your LAN, WAN, Internet connection or dialup.

Enterprise-class, secure KVM-over-IP access and control

Choose from 1, 2, 4, or 8 remote user models for BIOS-level access and control of up to 64 multiplatform servers and serial-based devices. With standard features such as virtual media, Absolute Mouse Synchronization™, smart card/CAC, blade server support, audio, mobile access, and dual power, the Dominion KXII raises the bar in KVM-over-IP technology.

Deploy individually, or with Raritan’s CommandCenter® Secure Gateway (CC-SG).

Perfect for computer rooms, test labs and branch offices to the largest enterprise deployments.

Palm-sized, KVM-over-IP access and control for a single server.

Especially suited for secure remote access and control of servers outside the data center, this full-featured, single-port KVM-over-IP switch provides one remote user with non-blocked access.

An ideal solution for non-IT devices, such as retail/point-of-sale displays, signage, and kiosks, as well as mobile and temporary applications for conventions, construction, medical, and military applications.

KVM-over-IP and serial console access in a single appliance

The innovative Dominion KSX II provides KVM-over-IP and serial console access from a single unit. With  4 or 8 KVM-over-IP ports and 4 or 8 serial ports, this unique switch provides up to 10 users with BIOS-level access and control of up to 16 servers and serial devices using a single keyboard, monitor, and mouse.

An ideal solution for branch and remote offices, the Dominion KSX II is also perfect for labs, computer rooms and data centers with racks with serial and KVM-controlled devices.

SMB-sized, high quality, KVM-over-IP access

The Dominion LX offers high quality BIOS-level, KVM-over-IP access and control for 1 or 2 users, 8 or 16 ports and up to 256 servers with  tiering. Standard features include virtual media and a modern, browser-based GUI for both remote and local access. 

Designed for small to mid-sized businesses (SMBs), these models provide cable bundle options for a minimal initial investment.  New

PCI card for KVM-over-IP management

Our remote management PCI card for unblocked, BIOS-level server access and control. Supports PC, Sun® and Mac® platforms 

What's New?

Dominion KX II - The world's Best KVM-over-IP switch now supports IBM, HP and Dell blade servers!