| United States |
Home > Products > Power Management > EMX - Smart Rack Controller and Sensors
Email
E-MAIL

PRINT

EMX - Smart Rack Controller and Sensors

Every data center has some method of monitoring temperature even if it is just a thermometer or a thermostat on a data center wall. But today, that is hardly considered a best practice. The American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) recommends measuring the cool air entering IT equipment near the bottom, in the middle and near the top of each IT rack. Today, many data center managers want to equip their racks with ways to detect water, smoke or when a cabinet door is opened. Some want to install cameras for security so they can spot changes or remotely view the physical environment.

OVERVIEW

Raritan’s smart rack controller allows you to use any of Raritan’s sensors such as temperature and humidity, Raritan’s Power IQ® energy management software, or the asset management solution composed of the AMT and AMS intelligent asset tags, and dcTrack® data center infrastructure management (DCIM) software or a third-party asset management system with SNMP capability.

The 1U device functions as an SNMP gateway with ports for Raritan’s 1-Wire® sensors, as well as ports for RS-485 serial, KVM, DB-9 modem/console, USB-A and USB-B and contact closure.

EMX Smart Sensor Controller

Click on a product to see more detailed technical specs and the EMX and Sensors Data Sheet.

Click here to view Raritan sensor options

  Sensor Ports RJ-45,
RS-485
Ports
RJ-45
Feature
Ports
USB-A
Ports
USB-B
Ports
DB-9M
console/modem
RJ-45
Ethernet
Contact
Closure
EMX2-111  1 1 1 1 1 1 1 0
EMX2-888  8 8 8 2 1 1 1 2

FAQ

Question

Answer


General Questions

What is the purpose of the EMX?

The EMX brings connectivity for Raritan sensors, serial devices, KVM switches, USB devices and Ethernet connections to IT racks. If a data center has Raritan PX® rack PDUs, then these connections are supported. But if the data center uses other rack PDUs, the EMX provides up to eight sensor, serial and KVM switch connections, as well as others, in a 1U form factor. One EMX can support sensors and other devices for several racks.


Hardware

What ports are available on the EMX?

The EMX has 1-Wire ports for Raritan sensors as well as the following ports: RS-485, AMS (Feature), RS232 DB-9 console, Ethernet, and USB-A and USB-B.


Interoperability

How does EMX fit into Raritan’s data center solutions?

The EMX serves as an SNMP gateway between Raritan’s sensors, Raritan’s AMS, console, USB devices (including USB console) and, via Ethernet, connects to Raritan’s software solutions such as Power IQ® energy management software and dcTrack® DCIM software.

BENEFITS

Features

Benefits


Procedures

The EMX smart rack controller provides simplified yet comprehensive environment monitoring to your IT racks.

Raritan’s rack monitoring solution helps you manage the physical environment of your rack. With this solution and the appropriate sensors you can:

  • Minimize the hours needed to track IT assets, thereby saving time and money 
  • Ensure uptime by monitoring racks for possible hot spots
  • Save on cooling costs by confidently raising data center temperatures
  • Maintain cabinet security with USB webcams and contact closure sensors
  • Improve data center uptime by receiving environment alerts
  • Optimize strategic and tactical decision making for the IT environment by tracking IT changes and growth in real time

Hardware

What ports are available on the EMX?

The EMX has 1-Wire ports for Raritan sensors as well as the following ports: RS-485, KVM, DB-9 console, Ethernet, and USB-A and USB-B.


Software

The EMX has its own GUI as well as interfacing to the GUIs of Power IQ® and dcTrack®.

For small data centers, one EMX can bring the data from a variety of sensors into one, manageable location. For medium-size and larger data centers Power IQ and dcTrack can consolidate the data from several EMXs, as well as PX iPDUs, making data center management faster and easier.

ORDERING INFO

Skip Navigation Links.
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Environmental Sensors</div>
Environmental Sensors

What's New?

Take a video tour of our energy management solution.

Download Data Sheet
Request Product Info
Request a Quote