|
Features
|
Benefits
|
Procedures
|
|
Automated asset tracking
|
Eliminate unreliable and labor-intensive ad hoc procedures such as using Excel® spreadsheets and Visio® diagrams or home-grown systems that require maintenance.
|
|
Dynamic asset tracking
|
Dramatically improve the accuracy of your asset-tracking processes. Dramatically reduce missing moves, adds or changes with real-time asset visibility down to the 1U level.
|
Hardware
|
|
Industrial adhesive patch on AMT
|
Easily and securely attach the AMT to the top or bottom of IT assets with a quick view of the actual unique asset ID barcode. Smart tag stays with asset as asset is moved to other locations.
|
|
Unique electronic 64-bit ID chip and matching scannable ID barcode
|
Associated with the unique ID is the IT asset’s record where a variety of asset information can be stored, including serial number, repair records, maintenance agreement terms, lease terms, etc.
|
|
Programmable multicolored LEDs, one per 1U space
|
Implement a custom-color indicator, controlled-change management process to ensure the proper activity is performed on the right device; e.g., a red, blinking LED indicates a server maintenance request.
|
|
AMS consists of easily assembled modular segments with magnetic backing
|
Universally, quickly and easily magnetically mounts to existing metal rack rails, saving time.
|
|
Connects to Raritan PX® intelligent rack PDU, PX inline meters and EMX environment/rack controller
|
Multiple deployment options offer flexibility in deployment choices, e.g. PX and EMX act as SNMP gateways for the AMS, connected via standard UTP cable and RJ-45 interconnects.
|
|
AMS is powered by a PX or EMX
|
An additional or external power supply is not needed, simplifying installations and saving power outlets for the IT devices themselves.
|
|
SNMP interfaces
|
Standards based and open so that any SNMP manager can be compatible with AMS/AMT. Reading all asset tag IDs per rack and their physical locations within a rack. SNMP TRAP in case of an asset tag ID change event (asset tag removed, added; ID changed).
|
|
User-settable RGB color LED indicators for each 1U slot
|
Customizable for individual client use cases; e.g., can be used to implement a custom color indicator, controlled-change management process such as a red, blinking LED to indicate a server maintenance request, or solid green LED for production.
|
|
One magnetic connector per 1U space to attach the AMT to the AMS. The AMS senses the AMT’s unique ID as well as the connected asset’s rack location, in 1U increments
|
Asset knowledge down to the 1U level with real-time visibility of this information in Raritan’s dcTrack® or third-party asset management tools.
|
Software
|
|
Compatibility with dcTrack or a third-party asset management system
|
Open and works with various tools already on the market. The AMT/AMS combination automatically provides the IT asset ID and rack location. In dcTrack or some other system, the unique ID is associated with records for the IT device such as maintenance agreements and records; purchase date, amount and vendor; etc.
|
|
Accurate, automated, real-time inventory of all IT assets and their location, down to the 1U level
|
Minimize the hours needed to track IT assets, saving time and money. Quickly conduct physical inventories with accuracy and pass audits. Manage the physical components of your computers and computer networks from acquisition to deployment to provisioning to redeployment to disposal. Optimize strategic and tactical decision-making for the IT environment by tracking IT changes and growth in real time; e.g., efficiently consolidate or virtualize data center.
|
|
Accurate real-time accounting of all IT assets in the data center
|
Supports corporate internal controls initiatives, which may be required by law in some geographies.
|