Smart rack controller – LCD display – 8 RJ-12 sensor ports, 8 RJ-45 feature ports for AMS, 8 RJ-45 RS-485 ports, 2 USB-A ports, 1 USB-B port, 1 RJ-45 Ethernet port, 1 DB-9M console/modem, 2 contact closures
Smart rack controller – LCD display – 1 RJ-12 sensor port, 1 RJ-45 feature port for AMS, 1 RJ-45 RS-485 port, 1 USB-A port, 1 USB-B port, 1 RJ-45 Ethernet port, 1 DB-9M console/modem
Single temperature sensor - 10ft (3m) cable length - RJ12 connector
Single combo temperature and humidity sensors - 10ft (3m) cable length - RJ12 connector
Dual combo temperature and humidity sensors - 10ft (3m) cable length and additional 10ft (3m) between combination sensors - RJ12 connector
Three temperature, one humidity sensor – RJ-12 connector – 13 ft (4m) cable length from RJ-12 to first sensor, 3 ft (1m) between first and second, and second and third sensor housings
Single airflow sensor – 10 ft (3m) cable length – RJ-12 connector
Single combo differential pressure and temperature sensors – 10 ft (3m) cable length – RJ-12 connector
Dual contact closure sensor – RJ-12 connector – requires customer-provided Normally Closed (NC) or Normally Open (NO) switch - each port (channel) can be independently set to NC or NO
Four-port hub for DPX-xxxx sensors – comes with mounting bracket and RJ-12-to-RJ-12 cable to connect to and receive power from all PX and EMX models
Dominion KX II - The world's Best KVM-over-IP switch now supports IBM, HP and Dell blade servers!
Find Out More >>
© 2011 Raritan Inc. Use of this site indicates you accept the Terms of Use and the Privacy Statement | Site Map | Call: (800) 724-8090