iX7™ PDU Controller

More Capabilities, More Features, More Power

Watch the video below to see how the latest PX intelligent PDU controller, the iX7™, delivers unsurpassed reliability, more efficient operations and a future-proof architecture built to support your growing data center.

 

Watch the Video  Learn About PX Intelligent PDUs

 
 

Transcript:
Datacenter infrastructure has to stand the test of time. Critical power components in particular must deliver rock-solid reliability — which is why rack PDUs should be designed with the future in mind.

And no component in an intelligent rack PDU is more important to reliability and longevity than the onboard computer built into every unit.

This… is iX7. The most advanced PDU controller ever built.

Built for our PX Intelligent PDUs… it delivers a future-proof design…with a host of extra ports, a larger memory pool and higher efficiency processors — delivering the longest technology life-span of any intelligent PDU.

With an additional Gigabit Ethernet port, it allows for easier PDU deployment and exclusive applications:

Connect your PDU to any Gigabit Switch…

Mix and match Ethernet and USB Cascading, as needed…

Or… access your PDU on two separate networks! So you can easily backup your network access, or allow 3rd parties to access your critical data — even if they’re on different networks or VLANs… you're in full control.

Reliability is our main goal. So we've engineered the iX7 with Power-sharing: This provides redundant power through the expansion port with a standard cat5 cable.

If the PDU loses power from its feed, iX7 will still alert you, and maintain full network connectivity. Your sensors and downstream cascaded devices will also remain powered!

It’s the ultimate uptime feature!

The color LCD screen vibrantly displays your PDU configuration, and allows easy access to all of your power and monitoring data right at the rack.

iX7 is powered by Xerus, Raritan's Open Technology Platform, enabling your PX with more power and faster connectivity…

You can easily access the Xerus powered responsive user interface from your desktop… or through any mobile device…

Xerus platform opens the door for many data center applications…

Asset management, Rack access and security, environmental monitoring, capacity management… leverage all this data through Power IQ monitoring software, or your own BMS or DCIM software.

The new iX7 will revolutionize the way you manage your data center. Simply put, it's the best PDU controller ever made.

See what Raritan PDUs can do for your business.

Request a Free Demo at Raritan.com/PX.


 

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Take a self-guided test drive of one of our iPDUs.

Test Drive

Get the Power Catalog

Get all the information on our iPDUs, Transfer Switch, Sensors, and More!

Power Product Catalog