| United States |
Email
E-MAIL

PRINT

Dominion KX II-101 Tech Specs

Dominion KX II-101

Dominion Model

DKX2-101

Form Factor

Zero-U form factor; rack mountable vertically or horizontally (bracket kit included)

Dimensions (DxWxH)

4.055” x 2.913” x 1.063”; 103 x 74 x 27mm

Weight

0.6498 lbs; 0.295 kg

Power

AC/DC (100-240V~/ 6VDC) power adapter or Power
over Ethernet (PoE); compatible with IEEE 802.3af
– Mid-Span Power Insertion
– Signal-Pair Power Insertion
– Class 2 PoE powered device (under 7Wts)

Operating temperature

0° - 40°C (32° - 104°F)

Humidity

20% - 85% RH

Indicators:
Blue RARITAN back-lit logo
Yellow and Green LED

Boot-up and power indicator
Network activity and connection speed indicator

Local Connection:

1 - Mini USB port for USB keyboard / mouse and
virtual media connectivity to the target
1 - MiniDIN9 port for multifunction serial port of
full RS-232 features, modem connection, and
Dominion PX connectivity

Remote Connection:
Network
Protocols

1 Ethernet (RJ45) port with activity status indicator
TCP/IP, TELNET, SSH, HTTP, HTTPS, secure LDAP,
RADIUS, LDAP, DHCP and SNTP

Screen Resolutions:
PC graphic mode
SUN™ video mode

Up to 1600 x 1200 @ 60Hz,
640 x 480 @ 60/72/75/85Hz,
800 x 600 @ 56/60/72/75/85Hz,
1024 x 768 @ 60/70/75/85Hz,
1152 x 864 @ 60/75Hz,
1280 x 1024 @ 60Hz,
1600 x 1200 @ 60Hz,
720 x 400 (for DOS)

Warranty

Two years with advanced replacement*

 

Accessories

Part Number

Description

DKX2-101-LPKVMC

Local port cable for video access for DKX2-101

DKX2-101-SPDUC

Cable for connecting to a Dominion PX

TAKE THE NEXT STEP

What's New?

Dominion KX II - The world's Best KVM-over-IP switch now supports IBM, HP and Dell blade servers!

Special offer for Avocent Customers. Learn more.

Download Data Sheet
Take a Test Drive
How to Buy