Product Support

Transfer Switch

Support Notes

Technical Advisory: Flash Write Cycle Issue in Xerus 4.0.0 through 4.3.12 (2/20/2026):
We have identified a critical issue in Xerus Firmware v4.0.0 through v4.3.12 that causes flash write operations to occur more frequently than expected under certain conditions. This does NOT affect the PDU outlet power state. An upgrade to Xerus Firmware v4.3.13 or later is required to reduce flash write cycles and mitigate this potential issue. Please prioritize this firmware upgrade in your operations. Read more here to understand the affected products, the root cause, and the resolution.

Important Network Configuration Changes in Xerus 4.0.x GA release
This release introduces the feature that allows configuring an interface-specific gateway that will require changes in the initial deployment procedures in the field.  Please click here for more information and contact the technical support team for additional information.


Important Network Configuration Changes in Xerus 4.0.10 GA release. (8/30/2022)


Important Information on changes in Xerus™ platform (all power products running Xerus™ firmware) SSH interface in firmware 3.6.0 and later (10/1/2020)
Xerus firmware release 3.6.0 and later SSH implementation has been updated to latest version and disabled weak algorithms. Scripts using disabled algorithms may experience issues with PDU running 3.6.0 & later firmware. Please review 3.6.0 release notes and contact Raritan Technical Support for additional information.


General Notes

Never install an older release than the firmware currently installed. The only exception would be if this is done under the direction of Raritan Support.

Firmware Upgrade Path — Due to file system changes in release 3.5.0, any updates from a firmware version older than 3.3.0 to 3.5.0 or newer will require an intermediate firmware update to 3.3.x or 3.4.x.

Some part numbers are discontinued and are now end of life. Click here to learn more.

General Availability (GA) releases are fully tested, production-ready, and are recommended for most customers and deployments.

Limited Availability (LA) releases are of the same testing and production quality as GA releases but may have some missing or extra features. Because of this, LA releases are typically only delivered to select customers and/or select product types. Related binary files are, therefore, not available for public download through the website. For access to LA binary files, please contact your regional Raritan Support team for assistance who will first ensure proper compatibility with your specific model(s) and then will provide files as needed.

Note: Power Firmware has been renamed to Xerus™ Firmware

Visio Stencils
Download Transfer Switch Visio Stencils

 

Version 3.1.11 Limited Availability (LA)


This firmware only applies to specific Raritan PX models, therefore the firmware file itself is not posted on this support page. If you have this firmware installed on your PDU, you can find accompanying documentation below.

The attached PX2 3.1.11 Release Notes below contain a list of Raritan PDU models this release may be installed on, along with a list of specific issues addressed in this release. If this firmware does apply to one or more of your PX models, and you want to upgrade to this LA release, contact Raritan Technical Support at one of the following locations for the firmware file:

North America: tech@raritan.com
Europe: tech.europe@raritan.com
Asia Pacific: support.apac@raritan.com

    Release Notes
    Documentations
    SNMP
    Tools and Driver
    JSON-RPC Bindings
    Additional Documentation
    « View all Support Files
    Need help with your product?
    Submit a Support Ticket

    Or, contact Raritan Support
    (800) 724-8090
    .(JavaScript must be enabled to view this email address)

    Account Log-in

    Forgot your password?



    Sign Up for Support Notifications

    Receive support notifications when firmware updates, end-of-life announcements, or other critical product-related support updates are available.

    Sign Up

    Need more help?

    Contact Raritan Support
    (800) 724-8090
    .(JavaScript must be enabled to view this email address)