dcTrack Release 5.0.0 provides the following enhancements over 4.0.1:
Minimum VMware Host Recommendations
# of PDUS | RAM (GB) | CPU (Cores) | Datastore (GB) | CentOS (GHz) | VMWare |
Up to 100 | 4 | 4 | 160 | 64-Bit | ESX/ESXi |
101 to 200 | 8 | 4 | 160 | 64-Bit | ESX/ESXi |
201 to 1,000 | 8 | 6 | 160 | 64-Bit | ESX/ESXi |
1,001 to 1,500 | 8 | 8 | 160 | 64-Bit | ESX/ESXi |
1,501 to 2,000 | 10 | 8 | 160 | 64-Bit | ESX/ESXi |
2,000 to 3,000 | 12 | 8 | 160 | 64-Bit | ESX/ESXi |
More than 3,000 | 14 | 8 | 160 | 64-Bit | ESX/ESXi |
The upgrade is free for customers with a valid software maintenance agreement. Contact tech@sunbirddcim.com if you have any questions. Contact your reseller or sales@sunbirddcim.com to buy a contract if yours has expired.
Or, contact Raritan Support
(800) 724-8090
.(JavaScript must be enabled to view this email address)
Receive support notifications when firmware updates, end-of-life announcements, or other critical product-related support updates are available.
Contact Raritan Support
(800) 724-8090
.(JavaScript must be enabled to view this email address)