Feedback
COVID-19: Critical business support and our focus on employee health. Learn More

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX3-3270


ajax-loader

Power Configuration


415V, 3Φ Wye, 0kVA, 32A

Features

    Energy Metering

    Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

    Metering Accuracy

    ISO/IEC 62053-21 1%

    Remote Outlet Switching

    No

    Metering per input line

    Yes for all models

    Metering per Branch Circuit Breaker

    No

    Environmental Sensor Ready

    Yes

    Compatible Sensors

    Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

    View all sensors.

    Cascading

    Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.

    Networking

    (10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

    Onboard Display

    Color, matrix LCD display : Voltage, current, or active power (per line); Alarms; Configuration information (name, ratings, IP / Networking information).

    Specifications

    Input

    Input Plug

    (N/A) AC Terminal (N/A)

    Nominal Voltage

    415V

    Maximum Input Current

    32A

    Rated Input Current

    32A

    Power Capacity

    0kVA

    Cord Length

    (N/A) N/Am


    Output

    Nominal Voltage

    415V

    Receptacles (Output Connections)

    (2) AC Terminal N/A

    Overload Protection

    NA


    Physical

    Dimensions (WxDxH)

    17.3in x 11.3in x 1.7in; 440mm x 287mm x 44mm

    Unit Weight

    6.45 kg

    Shipping Weight

    7.15 kg

    Shipping Dimensions

    501mm x 280mm x 560mm

    Mounting

    RACK-KIT-PX-1U-P


    Environmental

    Operating Temperature/Environment

    60 C

    Operating Relative Humidity

    85%

    Operating Elevation

    0-6000ft


    Conformance

    Regulatory Approvals

    CE/UL

    Warranty

    Standard 2 years manufacturer warranty


    Tender Text/Bid Submittal Text


    Vendor: Raritan; Part Number: PX3-3270

    Electrical (One Line) Diagram

    Download PDF

    img-pdu_control_panel
    Mechanical Diagram

    Download PDF

    img-pdu_mechanical_diagram