Products

Power Distribution

Intelligent Rack PDUs - PX

The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. There are over 600 off-the-shelf models available, dozens of which are in stock and ready to ship. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.


PX Inline Meters

Manage power more effectively with a solution that gathers critical data from your basic rack PDUs. Raritan's PX-3000 Series Inline Meters are a new line of intelligent inline power meters that easily add power, energy and rack environment data collection capabilities to stand-alone IT equipment and basic or dumb rack power distribution units (PDUs).


Transfer Switches

Raritan’s hybrid rack transfer switches use electromechanical relays and silicon-controlled rectifiers (SCRs) to transfer a load between two sources. The result is performance and reliability that exceeds that of standard automatic transfer switches (ATS) at a lower price point than static transfer switches (STS).


Branch Circuit Monitor

Raritan's all new intelligent Branch Circuit Monitoring (BCM) system provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP or overhead busway. Add metering to an existing data center, or install with a new construction.

Learn More


Residual Current Monitoring

Residual and Leakage Current is a critical condition impacting the data center. In order to avoid dangerous situations for the personnel and the equipment, it is key to monitor leakage current coming from the IT equipment.


Power Accessories

SecureLock® Power Cords

Prevent accidental power cord disconnects with SecureLock - an integrated locking system of power cords and rack PDU outlets which secures power cords to rack PDUs.


Professional Services

You’ve just purchased the latest Raritan gear for your data center. Now make sure it’s running the way it was designed to. Raritan offers a range of services including on-site deployment, remote phone support, and training to help you get the most out of your investment.


DCIM Software

Power IQ®

DCIM Monitoring Software - Power IQ®, enables data center and facility managers to closely monitor and efficiently utilize their existing data center power infrastructure. Data center health maps, power analytics, cooling charts, and reports provide the tools to alert you to potential trouble and understand real-time power load, trends, and capacity at all levels of infrastructure. A configurable dashboard provides vendor agnostic views of power capacity, environmental health, and energy consumption.


Rack Management

Raritan offers a wide range of rack solutions to help improve the management of your critical IT devices at the rack level. From intelligent asset tags to a full line of environmental sensors for monitoring your data center atmosphere, to physical security at the rack, Raritan has the solution that will meet your needs. To learn more about how these intelligent rack solutions work together visit our Smart Rack Solutions.

Environment Sensors

Environment sensors for temperature, humidity, airflow, air pressure, water, and contact closure help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime, and maintain data center security.


Intelligent Asset Tags and Sensors

Raritan’s Asset Management Tags and Sensors, combined with Raritan’s DCIM software, provide an accurate, automated, real-time inventory of all IT assets and their locations.


SmartLock System

The SmartLock door access control system is a networked, plug-and-play control solution designed to easily improve physical security and compliance for your IT and whitespace assets.


SmartSensors

SmartSensors for temperature, humidity, airflow, air pressure, water, and contact closure help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime, and maintain data center security.


Smart Rack Controller

Intelligent Sensor Management Solution
Raritan’s Smart Rack Controller (SRC) is an intelligent sensor management solution that serves as a central connection point for environmental monitoring, asset location, physical access, and other monitoring and security sensors. It addresses the gaps in instrumenting a facility or data center by providing an all-in-one intelligent device that collects and delivers real-time actionable data about your facility with minimum change to the configuration of existing power distribution or IT infrastructure.


Fiber-to-Ethernet Media Converter

Legrand’s fiber-to-Ethernet media converter is specifically designed for electrical power substation (IEC 61000-4-5). It provides a high level of interference immunity and extended transmission range (up to 10km) in industrial applications.