Cegid Peoplenet ClickOnce launcher
Item logo image for Cegid Peoplenet ClickOnce launcher

Cegid Peoplenet ClickOnce launcher

4.2(

450 ratings

)
ExtensionWorkflow & Planning600,000 users
Item media 1 screenshot

Overview

This extension enables ClickOnce apps in Google Chrome.

This extension adds support for launching ClickOnce applications from Google Chrome. It is needed for launching the Cegid Peoplenet product although it can be used with any ClickOnce-based application. Changelog: Version 1.4 [ENH] Change the name of the extension due to rebranding (former name: Meta4 ClickOnce Launcher) Version 1.3 [FIX] Avoid the .NET Framework 2.0/3.5 requirement that might appears in some environments. Therefore, in this case, installation issues with the helper executable will be solved. [ENH] Branding changes Version 1.2 [FIX] Solves download issues with the helper executable in Chrome 55 and upper. Version 1.1 [FIX] Tab kept on loading state after to launch a ClickOnce app. [FIX] Some URLs which contains 'application' was processed incorrectly. [FIX] In rare situations the Microsoft launcher process used by the extension was kept in memory. [ENH] More info in the install page. Version 1.0 First version

4.2 out of 5450 ratings

Google doesn't verify reviews. Learn more about results and reviews.

Review's profile picture

Luke MastenJan 20, 2023

initiates unwanted downloads that chrome also doesn't trust. i came back to my PC with an uncompleted download from 4AM

3 out of 3 people found this helpful
Review's profile picture

JJ TanSep 27, 2022

doesn't work at all. this extension is long overdue without newer releases

1 person found this review to be helpful
Review's profile picture

James CookSep 21, 2022

Doesnt work. Waste of time! Chrome Version 105.0.5195.127 (

2 out of 2 people found this helpful

Details

  • Version
    1.4
  • Updated
    January 31, 2023
  • Offered by
    Cegid Spain S.A.
  • Size
    52.38KiB
  • Languages
    English
  • Developer
    Cegid Spain S.A.
    Centro Empresarial Europa Rozabella 8 Las Rozas, Madrid 28290 ES
    Email
    meta4development@gmail.com
  • Trader
    This developer has identified itself as a trader per the definition from the European Union.

Privacy

The developer has disclosed that it will not collect or use your data. To learn more, see the developer’s privacy policy.

This developer declares that your data is

  • Not being sold to third parties, outside of the approved use cases
  • Not being used or transferred for purposes that are unrelated to the item's core functionality
  • Not being used or transferred to determine creditworthiness or for lending purposes

Support

For help with questions, suggestions, or problems, please open this page on your desktop browser

Google apps