Power IQ® Monitored Devices Support

Monitored Devices Supported by Power IQ®

 

The following devices are supported natively within Power IQ. For more information on how to add additional devices click here.

ManufacturerProduct TypeDescriptionModelSupported Product FirmwareNotes
APCRack PDU Switched Rack PDU Series 79XX v3.5.8 & v3.7.0  
APCRack PDUSwitched and Metered8XXXv3.5.8 & v3.7.0 
APCRack PDU Metered Rack PDU Series 78XX v3.5.8 & v3.7.0 
APCUPSUninterruptible power supply Symmetra PX 10 to 500 kVA/kW UPS Systems 520.2000.D 
AphelPDUSingle phase meterDBQ10285/3  
AvocentRack PDURack PDU SeriesPM1000, PM2000, PM30001.3.0  
BaytechRack PDURPC Series RPC Series with Ethernet Access; standalone or with a DC controller F 1.09  
ChatsworthPDU36 outlet, 3 phase, 60 ampTS1012776  
ChatsworthPDU36 outlet, 3 phase, 60 amp          TS1009368  
Control Solutions, Inc.GatewayProtocol InverterBabel Buster SPX  
CyberSwitchingRack PDU Smart Dualcom series 

DC1620V, DC1630ViC B, DC1640V, DC440i, DC440L, DC460L, DC820, DC830i, DC840 

  
CycladesRack PDU  Cyclades PM PDU series products are connected to Cyclades ACS Console Server (via SNMP)   
EatonRack PDU ePDUEaton standard Density & High Density PWXXX series models   
FieldServerGatewayProtocol InverterFS-B3510  
GeistRack PDU Ethernet Metered PDUs GM Series EM40/GM1 5-120, EM40/GM1 5-80 1.46  
Geist  EM 8/GM6, EM 8/GM 3, EM 40/GM 22, EM 8/G M2, EM 8/GM 1   
HPRack PDU AF Series AF 5XXX, 9XXX, 370962-D7 1  
KnurrRack PDU DI-STRIP®    
LiebertRack PDU  MPX & MPH Series   
LiebertUPS Uninterruptible power supply NPower 30 - 130 kVA UPS Systems V 1 .27  
LiebertFDC Power Distribution Cabinet Each FDC can have up to 4 panels. Each panel in turn supports up to 42 circuits    
MRVConsole Server LX Series LX4000T  8, 16, 32 or 48 port console servers 
NTIPDUSensor AggregatorEnviromux  
MRVRack PDU LX Series LX-5250, LX-5210, LX-4800 5.3.2  
RaritanRack PDUEthernet Metered PDUs PM Series EM40/PM1 5-120, EM40/PM1 5-80, EM 8/PM 6, EM 8/PM 3, EM 40/PM 22, EM 8/PM 2, EM 8/PM 1 1.46 
RaritanRack PDU PX Series All models All firmware versions  
RT SystemsPDUSensor AggregatorTM2, TM3  
RittalRack PDU Metered Power System Module & CMC-TC Processing Unit II    
Server Tech Rack PDU POPS series, Switched series, Smart series CDUsAll models in each CDU series 6.0  
SineticaRack PDU Hawk-I Controller Unit & PDUs    
Tripp-LiteRack PDU  PDU MXXX Series Switched, Monitored PDU product line. PDUs with single and double inlets   
Universal ElectricPDUOverhead Power DistributionAll Models (B40-B400)