IMPORTANT NOTES:
There are two distinct firmware upgrade paths based on which Dominion SX unit you own. Please read the information below to determine which path is appropriate for your unit.
1. NOT Applicable to Dominion SX Legacy Products (DSX-16/DSX-32; Serial Numbers beginning with WAA, WAB, WP, WQ, SX; or NOT displaying a PMON Version on the Information “i” button or Maintenance → Firmware Version and no reset button pinhole on the back of the unit). For more information on these products please click here or go to the End of Life Product Section.
2. This version of firmware will DISABLE terminal emulation access via dial-in modem connection. The modem will only support PPP connection type.
3. NOT Applicable to Dominion SX versions below 2.5.x
4. E-mail DSX@raritan.com for further assistance and questions.