| United States |
Home > Support > Firmware, Software, and Product Documentation > End of Life Products > Raritan PM > Metered Power Distribution Unit (PDU) - Raritan PM
Email
E-MAIL

PRINT

Raritan PM

The Raritan PM family of Ethernet metered rack power distribution units offers you remote, real-time PDU-level current monitoring, including thresholds, alerts and support for SNMP TRAPs and alarms. Certifications include UL and cUL Listed 60950 and RoHS.

OVERVIEW

Available in Zero U and 2U form factors, and a wide variety of NEMA and IEC plugs and receptacles, precise power monitoring information provided by the PM can be monitored remotely via a user-friendly Web browser GUI or command line interface, or displayed at the PDU with LEDs. These features help IT administrators and facilities managers:

  • Improve uptime
  • Use power resources more efficiently
  • Make informed capacity planning decisions
  • Save power and money
  • Take steps towards becoming a more green data center

To find the switch that best fits your needs, see the table below.

VAC Outlets Rack
Units
20 amps
per phase
30 amps
per phase
35 amps
per phase
60 amps
per phase
80 amps
per phase
120 amps
per phase
125 24 Zero   PM-2032        
208, 3PH 24 Zero PM-2020 PM-2093        
208, 3PH 30 Zero   PM-2094        
250 24 Zero PM-2040          
250 30 Zero   PM-2041        
250, 3PH 36 Zero     PM-2098      
250, 3PH 12 2U       PM-2011    
250, 3PH 12 Zero       PM-2067    
250, 3PH 12 Zero         PM-2080  
250, 3PH 4 Zero           PM-2090

 

Product Documentation and Firmware

 

BENEFITS

Features

Benefits

Power Distribution

Circuit breakers

PM uses UL 489 circuit breakers instead of fuses in models requiring branch circuit protection.

Power Monitoring

Remote power metering

PM enables users to remotely monitor power via Ethernet.

Local power metering

PM provides instantaneous current feedback via a digital display; ideal for installation and maintenance.

Thresholding

Users can set power thresholds.

Alerting

If a threshold is exceeded, PM alerts the user, providing advanced warning before major incidents occur, thereby preventing downtime.

SNMP traps and alarms

Integration into SNMP system for remote notification.

User-friendly GUI interface

Quickly locate pertinent information.

Pause scroll button

Observe changes to circuit power consumption as equipment is added.

IP address reset button

Ease of reconfiguration upon move or loss of IP address.

Accessible via any Web browser

Simplistic installation and maintenance. No external software to load or lose.

Hardware Features

Vertical and horizontal rack mount models

PM units come in a choice of space-saving form factors for vertical and horizontal rack mounting. 2U models mount horizontally on standard 19” racks. Zero U models mount vertically on rack frames or uprights.

NEMA and IEC plug and receptacle types

PM models are available with a variety of NEMA and IEC plugs and receptacles.

Connections

PM models have an RJ-45 connector for Ethernet 10/100 Base-T.

FAQ

General Questions

Software

Hardware

Features

Regulatory Compliance

What is PM?
PM is the Raritan Ethernet metered rack power distribution unit. It is intended for data center applications where monitoring the power is important but switching power is not.

Is Raritan new to the power distribution market?
No. Raritan has been in the power distribution unit business since 2003.

Can the PM be used as a stand alone device?
Yes. It can be used as a stand alone power management unit.

Can the PM be integrated with other Raritan products?
No. Unlike Dominion® PX and RPC, the PM products do not integrate with other Raritan access and management products.

How does PM differ from Dominion PX and RPC?
PM supports remote power monitoring through a Web browser GUI but without as many features as Dominion PX. Unlike Dominion PX and RPC, PM does not support switching at either the outlet-level or the PDU-level.

Will other PM models be added to the PM family?
Yes. Additional PM models will be added over time.

Can the firmware on the PM be upgraded?
Yes.

Are updates to PM firmware free?
Yes.

Are there any software requirements for PCs connected to PMs?
For accessing using a Web browser, PM does not require any software to be loaded on the client; however, the browser does have to be Java enabled.

TOP

Can I get custom configurations of PM?
Yes. In fact, custom configuration is a PM strength.

TOP

In what form factors can I get the PM?
The PM is available in 2U horizontal rack mount and Zero U vertical mount.

Do PM models include rack mount brackets?
Yes.

Does the PM have any fuses?
No. Circuit breakers are used for branch circuit protection when required.

TOP

Does PM support SNMP TRAPs and alarms?
Yes.

 

Does PM provide surge protection?
No. Current models do not offer surge protection because this is usually provided by equipment upstream of a rack PDU, e.g., a UPS or a TVSS at a panelboard.

TOP

Is PM RoHS compliant?
Yes.

TOP

TAKE THE NEXT STEP

What's New?



             dcTrack®

LEARN MORE

HealthCheck - Assess your Raritan deployment