The MasterConsole II is available in four models:
- MCC4 for up to 4 servers
- MCC8 for up to 8 servers
- MCC16 for up to 16 servers
- MCC16R rack mount model
MasterConsole II is part of the MasterConsole family of products that are highly scalable, have a proven record of performance, and can control multiple platforms and operating systems. With MasterConsole, you can accommodate today's needs, as well as tomorrow's. Add a user up to 1,000 feet away with an easy-to-manage Category 5 UTP cable and Raritan's Cat5 Reach technology or connect to Raritan's IP-Reach and access and control your servers from anywhere and at anytime that is convenient to you.
View the technical specifications for MasterConsole II
Product Documentation and Firmware