|
|
|
| Hardware Features |
|
Browser-based Access
|
Allows remote access from almost any Web browser (IE, Netscape, Safari, Firefox and Mozilla) with no client software required.
|
|
Multiple, Concurrent Remote Access
|
Allows up to 15 concurrent users to access the host system with individual user profiles including Admin/User setup.
|
|
Remote Console
|
KVM Vision Viewer Windows client provides quick access without a Web front-end, with quick screen transmission and true color mode. Supports administration for several LARA eco units.
|
|
High Video Resolution: 1600x1200
|
High video quality (1600X1200) over IP allows users to work on applications with precise graphics.
|
|
Multiplatform Capability
|
Works with hardware and OS platforms from different manufacturers (SUN®, MAC® and PC).
|
|
Configurable Shortcuts
|
Supports keyboard shortcuts for maximum ease of use and efficiency.
|
|
Remote Management
|
Remote administrators can perform all management and configuration changes at the convenience of their desktop.
|
|
Video/Speed Optimization
|
The user can decide the need for high video quality or a fast connection.
|
|
Auto Mouse Detection
|
PS/2® and USB mouse emulation provides increased compatibility with different server systems.
|
|
Support of Accelerated Mouse
|
Ensures independence from the mouse setup of the host; in many cases no configuration of the host system is necessary.
|
|
Local User Ports
|
Enables connection to a KVM console, making the LARA eco behave like a common KVM Extender, allowing direct user access to a KVM switch or server.
|
|
Serial Port
|
Allows a user to easily perform the configuration login.
|
|
Telnet Console
|
Allows control of an arbitrary device via serial terminal.
|
|
Centralized Management Tool
|
The Raritan EMX Administration tool allows management of several hundred LARA eco units.
|
|
Power Management
|
|
|
External Power Management with IPM-220 L
|
Allows the ability to cycle power to the remote server via IP.
|
|
Network
|
|
|
IP auto configuration with DHCP, BOOTP
|
Makes the initial setup simpler for the user.
|
|
Bandwidth-based Video Tuning
|
Allows users to configure and tune video performance to match the available bandwidth.
|
|
Dynamic DNS Support
|
Enables users to access LARA eco over a connection with a dynamically-assigned IP address.
|
|
Security
|
|
|
256-bit SSL v3, TLS v1 Encryption
|
Provides an extremely high level of data security.
|
|
SSL Certificate
|
Certificate contributes to the security level of LARA eco provided by SSL.
|
|
Event Logging
|
All important events are saved in a log file. This helps avoid internal misuse by observing the steps every user is taking.
|