| United States |
Email
E-MAIL

PRINT

eRIC Express

eRIC express

eRIC express is a KVM-over-IP PCI card that provides browser-based remote, unblocked, BIOS-level access and control to any server with maximum security, stability and speed.  It allows administrators to perform a variety of remote management tasks (e.g. set passwords and security, rename servers, change IP address, etc.)

OVERVIEW

 

eRIC express requires no client software on the remote user side and supports standard browsers such as Firefox, Internet Explorer and Safari.  Since it operates at the BIOS level, server access is available even if the server OS fails.  An integrated modem allows emergency access when the network or internet is unavailable.  Its combination of KVM encryption, 256-bit SSLv3/TLSv1 and certification protects servers from unauthorized access. 

View the technical specifications for eRIC Express

Product Documentation and Firmware

 

BENEFITS

Features

Benefits

Hardware Features

Low Profile PCI Form Factor

Small enough to use in 1U and 2U computer systems.  Easy installation into standard PCI slots.

Multi-platform Support

Compatible with different types of platforms (PC, Sun®, Mac®), and server form factors 1U and 2U.

IPMI Support

Supports IPMI v1.0, v1.5 and v2.0 over IPMB and LAN and communicates with BMC to generate all needed hardware information remotely.

Powering eRIC express

The eRIC express will be powered via external power supply or over the host PCI Slot Voltages as long as the host is on.

Remote Console

Access via Web browser with Java™ VM

Easy access to target from any Java-enabled Web browser, such as Safari, Internet Explorer and Firefox®.

KVM Vision Viewer

A Windows client for eRIC express that can substitute for the Java applet. Easily configured, it provides remote access for older machines whose processors may run too slowly for Java.

Screen Resolution: 1600 x 1200

High video quality over IP allows users to work with graphic-intensive applications.

Configurable Shortcuts

Shortcuts for recurring keystrokes increase efficiency.

Choice of best speed vs. best quality

Users can choose between highest video quality or fastest connection, depending on need and bandwidth.

Remote Management

Remote administrators can perform all management and configuration changes to servers from the convenience of their desktops. 

Automatic Detection of Mouse Motion, Acceleration

Most KVM switches require the customer to manually adjust the mouse motion and mouse acceleration settings for all connected target servers for each KVM user. eRIC express's automatic mouse detection automatically adjusts to the server's mouse settings, making manual configuration unnecessary. 

Mouse Emulation for USB

eRIC express automatically emulates USB mice. An optional PS/2 cable for the emulation of PS/2 mice is available.

Client Application

For controlling the eRIC express the remote client only requires an OS with Java™ VM.  Alternatively there is a native client for Windows® available.

Telnet Console

Through the eRIC express you can access a serial device via Telnet or SSH. You can additionally power on, power off and reset the host system.

Virtual Media

Dual-channel Virtual Media allows a remote user to transfer installation files and other media to and from a target machine over KVM ports. Virtual Media support, via USB mass storage, includes floppy, CD-ROM, DVD and hard drive redirection. This option is very useful for special applications like boot-up. One device can send or receive media via USB 1.1 standard.

Power Management

Reset/Power using ATX Control Signals

The remote server can be powered on, powered off or reset over IP. Please contact your sales representative to find out if you need additional adaptors for the Reset/Power solution.

Remote Reset/Power via IPMI

The host server can be powered on, powered off or reset over IPMB.

User Management

User Management

The eRIC express offers two predefined roles and access for up to 250 users. Several users are able to access the host system at the same time.

Network

IP Auto Configuration with DHCP, BOOTP

Easy set-up and administration.

Configurable Bandwidth

Raritan's KVM-over-IP technology allows users to configure video performance to make the best use of available bandwidth.

Dynamic DNS Support

Users can access eRIC express over a connection with a dynamically assigned IP address.

Serial Port

Users can connect a modem, log in and control the server via Telnet and SSH instead of using a Web browser.

Security

Event logging and notification over SMNP or e-mail

Tracks user logins, logouts, power activities for a secure audit trail and regulatory compliance and informs the admin over SNMP or e-mail.

256-bit SSL v3, TLS v1 Encryption

An extremely high level of data security protects customers' server environments from malicious hackers.

SSL Certification

Creating individual certificates contributes to the security level of eRIC express provided by SSL.

 

FAQ

 


What is the eRIC express?
eRIC express is a PCI card that enables IT administrators to remotely access and control a server over the IP network with BIOS level functionality. It is completely hardware and OS independent and allows users to troubleshoot and reconfigure servers even when servers are down.

How does eRIC express differ from remote control software?
because eRIC express is not a software but a hardware solution, it is much more powerful:
  • OS and hardware independent eRIC express can be used to manage any type of server running any OS, whether Intel, Sun, PowerPC running Windows, Linux, Solaris, Novell, etc.
  • State-independent / Agent-less eRIC express does not require the managed server OS to be up and running, nor does it require any special software to be installed on the managed server.
  • Out-of-Band Even if the managed servers own network connection is unavailable, it can still be managed through eRIC express.
  • BIOS-level access Even if the server is hung at boot up, requires booting to safe mode, or requires system BIOS parameters to be altered, eRIC express still works flawlessly to enable these configurations to be made.  

Can multiple people look at the same server at the same time?
Yes, eRIC express allows up to 15 people to view the same server at the same time

What hardware, software, or network configuration is required to access eRIC express?
eRIC express requires no proprietary software to be installed on clients for access. It is accessible via any major web browser including: Internet Explorer, Netscape, and Firefox. Currently, eRIC express requires a Java-enabled browser. With eRIC express, administrators can perform a variety of remote management tasks (set passwords and security, rename servers, change IP address, etc.). NOTE: Remote management requires Java Runtime Environment v1.4.x or greater.

ORDERING INFO

Skip Navigation Links.
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Hardware - PCI</div>
Hardware - PCI
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Accessories</div>
Accessories

TAKE THE NEXT STEP

What's New?

Boosts to Virtualization Management Come to Raritan

Learn about Dominion PX rack PDU integration with CC-SG 4.0 



             dcTrack®

LEARN MORE

HealthCheck - Assess your Raritan deployment