| United States |
Email
E-MAIL

PRINT

CommandCenter NOC Virtual Appliance

The CommandCenter NOC 500VA, NOC 250VA, NOC 100VA and CC-NOC 50VA are multifunction IT infrastructure management virtual appliances that enable businesses to solve a wide range of IT problems before they occur. These products integrate world-class network and systems management, traffic analysis, vulnerability scanning, intrusion detection, asset management and reporting functionality into one easily deployed virtual appliance.

CommandCenter NOC keeps your IT infrastructure under constant scrutiny, to guard against network outages, degradation, performance slowdowns, security weaknesses and incoming attacks. They help ensure application availability and network resource optimization.

All CommandCenter NOC virtual appliances:

  • Allow third party applications to access data within CommandCenter NOC for reporting purposes
  • Create a graphical representation of the network’s system hierarchy and interconnectivity within a monitored network
  • Run automatic processes that determine the root cause and type of incidents, taking into account the current network topology
  • Run on VMware Player, VMware Sever, VMware WorkStation, and VMware ESX Server,

When integrated with CommandCenter Secure Gateway, CommandCenter NOC further speeds time-to-repair. It does this by displaying alert, diagnostic information and recommendations together with a Hyper-Access™ link to a targeted CommandCenter Secure Gateway session; that session provides KVM or serial console control directly to the failing device. When receiving an alert via e-mail or pager, an administrator need only sign on to CC-NOC to be authenticated and authorized for both management systems; links in the notification take him or her straight to the incident description and the means of response.

The CommandCenter NOC 500 is designed for midsize IT operations or units of larger enterprises. It monitors and manages 100 nodes and inventories up to 1,000 nodes. The CC-NOC 250 monitors and manges 50 nodes and inventories 1000 nodes. The CC-NOC 100 monitors and manages 20 Nodes and Inventories up to 1,000 nodes. The CC-NOC 50 Monitors and Manages 10 Nodes and Inventories up to 60 Nodes.

Product Documentation and Firmware

 

Features Benefits

Network management

Provides the capability to proactively monitor and maintain all devices and services on a network and alert on changes in the environment.

Windows system management

Gives network administrators the ability to manage servers and workstations by providing a single repository for performance, inventory and event data.

Vulnerability scanning and assessment

Provides the ability to scan the network for vulnerabilities and assist network administrators in resolving security concerns.

Intrusion detection

Allows administrators to monitor and analyze system events for unauthorized attempts to access system resources.

Network traffic analysis

Gives the ability to analyze traffic flows and generate reports indicating the presence, absence, amount, direction, and frequency of network traffic.

Asset inventory and tracking

Provides administrators on-demand reports of hardware and software inventories.

Reporting, asset management and IT compliance

Provides network performance reports to aid in evaluating adherence and/or compliance to IT security regulations for more informed decision making.

Infrastructure reliability and performance trending and analysis

Allows for proactive network monitoring and maintenance to spot problems before the occurrence of service degradations. Allows the IT infrastructure and employees to work at full strength.

Network and system security

Enables discovery of potential security problems resulting from hackers, worms and other unknown security threats before they cause harm.

 

NOC 50

NOC 100

NOC 250

NOC 500

Monitor (nodes)

10 20 50 100

Inventory (nodes)

60 1000 1000 1000

NOC - CPU

2 Ghz (single-core) 2 Ghz (single-core) 2 Ghz (dual-core) 2 Ghz (3 cores)

NOC - RAM

1 GB 1 GB 2 GB 3 GB

Disk

80 GB available 7200rpm (or SAN) 80 GB available 7200rpm (or SAN) 80 GB available 7200rpm (or SAN) 80 GB available 7200rpm (or SAN)

NICs

Second NIC if want IDS/traffic montoring Second NIC if want IDS/traffic montoring Second NIC if want IDS/traffic montoring Second NIC if want IDS/traffic montoring

Media:

DVD ROM DVD ROM DVD ROM DVD ROM

USB Port

Required for TAP Paging Required for TAP Paging Required for TAP Paging Required for TAP Paging

VMware Sw

All are supported; ESX recommended All are supported; ESX recommended All are supported; ESX recommended ESX only

Host Operating System

Any Any Any Any

Windows Management

If 2nd virtual machine or computer is implimented for the windows management proxy

Proxy Requirements

CPU: 2 Ghz and RAM: 512MB CPU: 2 Ghz and RAM: 784MB CPU: 2 Ghz and RAM: 1GB CPU: 2 Ghz and RAM: 1GB

Note: WMI proxy software can be loaded on the VMWare host PC. This takes a slight performance hit on the Host, but is indeed an option.

What's New?



             dcTrack®

LEARN MORE

HealthCheck - Assess your Raritan deployment