Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Solutions > Server Rooms

E-MAIL

PRINT

Server Rooms

IT organizations in midsize companies face a unique challenge: they have to manage the complexities of a large scale data center, but with increasingly limited resources and budgets. Not only are there issues about keeping every device up and running, there's the added need to plan for the future, as the server room is updated or expands.

Raritan products are well suited for these challenges. Because we offer a range of affordable, enterprise-class products that can adapt and grow as your needs grow.

Centralized Management

Our centralized management appliances give you the power to access and control a wide range of IT devices through a unified, simplified management console.

Centralized Management
CC-V1-128 CommandCenter Secure Gateway Appliance & License for 128 nodes + 2YR HW Warranty
CC-V1-256 CommandCenter Secure Gateway Appliance & License for 256 nodes + 2YR HW Warranty

KVM-over-IP Switches

Raritan's award-winning, enterprise-class KVM-over-IP switches offer you secure, BIOS-level access and control of servers over your LAN, WAN, Internet connection or dial-up.

KVM Over IP
DKSX2-188 Dominion KSX II - 8-port KVM, 8-port serial, power control port, and built-in modem, with rack mount brackets
DKX2-101 Secure single -port KVM-over-IP unit with optional local port access. Includes integrated KVM cable, USB cable, serial cable, AC/DC adapter, and Rack-mount kit.
DKX2-108 8-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power
DKX2-108-PAC 8-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power (Includes 8 D2CIM-VUSB virtual media USB CIMs)
DKX2-116 16-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power
DKX2-132 32-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power
DKX2-216 16-port KVM-over-IP switch, 2 remote users, 1 local user, virtual media, dual power
DKX2-232 32-port KVM-over-IP switch, 2 remote users, 1 local user, virtual media, dual power
DKX2-416 16-port KVM-over-IP switch, 4 remote users, 1 local user, virtual media, dual power
DKX2-432 32-port KVM-over-IP switch, 4 remote users, 1 local user, virtual media, dual power
DKX2-464 64-port KVM-over-IP switch, 4 remote users, 1 local user, virtual media, dual power
MCIP116 MasterConsole IP116, 1-User, 16-port, KVM-over-IP
MCIP116-PAC MasterConsole IP116, 1-User, 16-port, KVM-over-IP [Bundle includes (8 qty) CMCIP20 2M &  (8 qty) CMCIP40 4M KVM Cables]
MCIP18 MasterConsole IP18, 1-User, 8-port, KVM-over-IP
MCIP18-PAC MasterConsole IP18, 1-User, 8-port, KVM-over-IP [Bundle includes (8 qty) CMCIP20 2M KVM Cables]
DKX2-101-12PAC Twelve DKX2-101 kits
ERIC-G4 ERIC G4 remote management board
LARA-ECO LARA®-ECO KVM/IP Extender

Analog KVM Switches

Our array of secure, battle-tested analog KVM switches give you local access and control of servers and other network devices in your server room.

Accessories & Rack Management: KVM Drawers
T1700 Industrial KVM Drawer, 17" LCD Panel, keyboard, touchpad, 1U rack mount form factor
Analog KVM: Coax Analog
MX416 4-User, 16–port model
MX48 4-user, 8–port model
MCC16 16–port model
MCC4 4–port model
MCC8 8–port model
MXU216 2-User (one local KVM port/one Cat5 extension port), 16-port model, Paragon Ready™
Analog KVM: Cat5 Analog
MCCAT116 MasterConsole CAT 5 KVM Switch, 16 ports,1 user
MCCAT116-PAC Single user, 16-port Cat5 KVM Switch with 16 MCIM-USB
MCCAT18 MasterConsole CAT 5 KVM Switch, 8 ports,1 user
MCCAT18-PAC Single user, 8-port Cat5 KVM Switch with 8 MCIM-USB
Analog KVM: Coax Analog
MXU216G Combination kit (MXU216 and URKVMG)
MXU28 2-User (one local KVM port/one Cat5 extension port), 8-port model, Paragon Ready™
MXU28G Combination kit (MXU28 and URKVMG)
MZKIT24-PS2 MZUST + 24 MZCIM-PS2
MZKIT24-USB MZUST + 24 MZCIM-USB
MZKIT6-PS2 MZUST +  6 MZCIM-PS2
MZKIT6-SUN MZUST +  6 MZCIM-SUN
MZKIT6-USB MZUST +  6 MZCIM-USB
MZKIT12-PS2 MZUST + 12 MZCIM-PS2
MZKIT12-SUN MZUST + 12 MZCIM-SUN
MZKIT12-USB MZUST + 12 MZCIM-USB
MZUST MasterConsole Z User Station

Rack Power Distribution

Raritan's intelligent PDU solutions provide you with PDU-level and outlet-level monitoring, remote PDU-level and outlet-level switching, temperature and humidity monitoring.

Power Management: Intelligent
DPCR20-20 2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type
DPCR20-20L 2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
DPCR20-30L 2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
DPCR20A-30L6 2U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 30 Amps, NEMA L6-30P plug type, IEC 60320 C-13 receptacle type
DPCR20A-32 2U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 32 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCR8-15 1U standard rack mount power distribution unit with 8 outlets, 120 Volts AC, 15 Amps, NEMA 5-15P plug type, NEMA 5-15R receptacle type
Power Management: Switched
PCS12-20-PK 12 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCS20-20-PK 20 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCR8A-20L6 8 outlets, 220V, 20A, NEMA L6-20 P, IEC320 C13 R, 1U
PCR8A-20L6-PK 8 outlets, 220V, 20A, NEMA L6-20 P, IEC320 C13 R, 1U, power CIM (P2CIM-PWR)
PCS12-20 12 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U
PCS12-20L 12 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U
PCS12-20L-PK 12 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCS20A-30L6-PK 20 outlets, 220V, 30A, NEMA L6-30 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
PCS12A-20 12 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, zero-U
PCS12A-20-PK 12 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
PCS20-20 20 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U
PCS20-20L 20 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U
PCS20-20L-PK 20 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCR8A-15-PK 8 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, 1U, power CIM (P2CIM-PWR)
PCS20-30L 20 outlets, 110V, 30A, NEMA L5-30 P, NEMA 5-15 R, zero-U
PCS20-30L-PK 20 outlets, 110V, 30A, NEMA L5-30 P, NEMA 5-15 R, zero-U, power CIM (P2CIM-PWR)
PCS20A-20 20 outlets, 220V, 16A, IEC320 C20 P, IEC320 C13 R, zero-U
PCS20A-20-PK 20 outlets, 220V, 16A, IEC320 C20 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
PCS20A-30L6 20 outlets, 220V, 30A, NEMA L6-30 P, IEC320 C13 R, zero-U
Power Management: Intelligent
DPCS12-20L Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
Power Management: Switched
PCR20-20 20 outlets, 110V, 20A, NEMA 5-20 P, NEMA 5-15 R, 2U
PCR20-20-PK 20 outlets, 110V, 20A, NEMA 5-20 P, NEMA 5-15 R, 2U, power CIM (P2CIM-PWR)
PCR8-15 8 outlets, 110V, 15A, NEMA 5-15P, NEMA 5-15R, 1U
PCR8-15-PK 8 outlets, 110V, 15A, NEMA 5-15P, NEMA 5-15R, 1U, power CIM (P2CIM-PWR)
PCR8A-15 8 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, 1U
Power Management: Intelligent
DPCS20A-16 Zero U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS12A-16 Zero U standard rack mount power distribution unit with 12 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS20A-30L6 Zero U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 30 Amps, NEMA L6-30P plug type, IEC 60320 C-13 receptacle type
DPCR8A-16 1U standard rack mount power distribution unit with 8 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCR8A-20L6 1U standard rack mount power distribution unit with 8 outlets, 208 Volts AC, 20 Amps, NEMA L6-20P plug type, IEC 60320 C-13 receptacle type
DPCS12-20 Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type
DPCS20A-20L6 Zero U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 20 Amps, NEMA L6-20P plug type, IEC 60320 C-13 receptacle type
DPCS12-30L Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
DPCS20A-32 Zero U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 32 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS20-20 Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type
DPCS20-20L Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
DPCS20-30L Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type

Serial Console Management

Our secure console servers offer you one point of control to manage remote, serially managed servers and other serial devices via SSH/Telnet and Web browser.

Serial Console Server Management
DSX4 Single-feed AC power 4-port secure console server with 2 console ports (optional 19” rack-mount kit)
DSX8 Single-feed AC power 8-port secure console server with 2 console ports (optional 19” rack-mount kit)
DSXA-16 Dual-feed AC power 16-port secure console server includes internal modem, 1 console port, and 19" rack-mount kit
DSXA-16-DL Dual-feed AC power, dual-Ethernet, 16-port secure console server, with two local access ports and 19” rack-mount kit
DSXA-16-DLM Dual-feed AC power, dual-Ethernet, 16-port secure console server, with one local access port, a built-in modem and 19” rack-mount kit
DSXA-32 Dual-feed AC power 32-port secure console server includes internal modem, 1 console port, and 19" rack-mount kit
DSXA-32-AC Dual-feed AC power 32-port secure console server with 2 console ports and 19" rack mount kit
DSXA-32-DL Dual-feed AC power, dual-Ethernet, 32-port secure console server, with two local access ports and 19” rack-mount kit
DSXA-32-DLM Dual-feed AC power, dual-Ethernet, 32-port secure console server, with one local access port, a built-in modem and 19” rack-mount kit
DSXA-48 Dual-feed AC power, dual-Ethernet 48-port secure console server includes internal modem, 1 console port, and 19" rack mount kit
DSXA-48-AC Dual-feed AC power, dual-Ethernet, 48-port secure console server with 2 console ports and 19" rack mount kit
DSXA-8 Dual-feed AC power 8-port secure console server includes internal modem and 1 console port and 19” rack-mount kit
DSXB-4-M Single-feed AC power 4-port secure console server includes internal modem and 1 console port (optional 19” rack-mount kit)
DSXB-8-M Single-feed AC power 8-port secure console server includes internal modem and 1 console port (optional 19” rack-mount kit)

Network Monitoring

Raritan's hardware and virtual appliance solutions help you monitor your IT infrastructure, minimizing network degradation, outages, security weaknesses and incoming attacks.

Network Monitoring
CC-NOC100-V1 Appliance & License to Monitor 20 Nodes + Inventory 1000 Nodes + 2 YR Hardware Warranty + 1 YR SW Support
CC-NOC250-V1 Appliance & License to Monitor 50 Nodes + Inventory 1000 Nodes + 2 YR Hardware Warranty + 1 YR SW Support
CC-NOC100VA SW & License to Monitor 20 Nodes & Inventory 1000 Nodes + 1 YR Support
CC-NOC250VA SW & License to Monitor 50 Nodes & Inventory 1000 Nodes + 1 YR Support
CC-NOC500VA SW & License to Monitor 100 Nodes & Inventory 1000 Nodes + 1 YR Support
CC-NOC50VA SW & License to Monitor 10 Nodes & Inventory 60 Nodes + 1 YR Support
CC-NOC750VA SW & License to Monitor 150 Nodes & Inventory 1500 Nodes + 1 YR Support
Professional Services: Basic
SVS-CC-NOC-BASIC Basic centralized infrastructure management service
Professional Services: Expanded
VAS-CC-NOC 1 Hour of Post Deployment Professional Service Defined by Statement of Work (price does not include T&E)

LEARN MORE

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090