Today, infrastructures within branch offices are more complex than ever. Equipment is more diverse. Security concerns are growing. And the need to control costs while maximizing uptime is critical.
While having IT administrators in each remote location to keep things running smoothly is an option (an expensive option), there is a more cost-effective solution: Raritan's expert tools that allow central IT staff to remotely access, troubleshoot and maintain tens, hundreds, even thousands of heterogeneous devices through a single management interface.
| KVM Over IP
|
| DKSX2-188
|
Dominion KSX II - 8-port KVM, 8-port serial, power control port, and built-in modem, with rack mount brackets
|
| DKX2-101
|
Secure single -port KVM-over-IP unit with optional local port access. Includes integrated KVM cable, USB cable, serial cable, AC/DC adapter, and Rack-mount kit.
|
| DKX2-108
|
8-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power
|
| Power Management: Intelligent
|
| DPCR8-15
|
1U standard rack mount power distribution unit with 8 outlets, 120 Volts AC, 15 Amps, NEMA 5-15P plug type, NEMA 5-15R receptacle type
|
| DPCR8A-16
|
1U standard rack mount power distribution unit with 8 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
|
| DPCR8A-20L6
|
1U standard rack mount power distribution unit with 8 outlets, 208 Volts AC, 20 Amps, NEMA L6-20P plug type, IEC 60320 C-13 receptacle type
|
| Power Management: Switched
|
| PCR8-15
|
8 outlets, 110V, 15A, NEMA 5-15P, NEMA 5-15R, 1U
|
| PCR8-15-PK
|
8 outlets, 110V, 15A, NEMA 5-15P, NEMA 5-15R, 1U, power CIM (P2CIM-PWR)
|
| PCR8A-15
|
8 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, 1U
|
| PCR8A-15-PK
|
8 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, 1U, power CIM (P2CIM-PWR)
|
| PCR8A-20L6
|
8 outlets, 220V, 20A, NEMA L6-20 P, IEC320 C13 R, 1U
|
| PCR8A-20L6-PK
|
8 outlets, 220V, 20A, NEMA L6-20 P, IEC320 C13 R, 1U, power CIM (P2CIM-PWR)
|