| Power Management: Intelligent
|
| DPCR20-20
|
2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type
|
| DPCR20-20L
|
2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
|
| DPCR20-30L
|
2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
|
| DPCR20A-30L6
|
2U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 30 Amps, NEMA L6-30P plug type, IEC 60320 C-13 receptacle type
|
| DPCR20A-32
|
2U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 32 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
|
| DPCR8-15
|
1U standard rack mount power distribution unit with 8 outlets, 120 Volts AC, 15 Amps, NEMA 5-15P plug type, NEMA 5-15R receptacle type
|
| Power Management: Switched
|
| PCS12-20-PK
|
12 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
|
| PCS20-20-PK
|
20 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
|
| PCR8A-20L6
|
8 outlets, 220V, 20A, NEMA L6-20 P, IEC320 C13 R, 1U
|
| PCR8A-20L6-PK
|
8 outlets, 220V, 20A, NEMA L6-20 P, IEC320 C13 R, 1U, power CIM (P2CIM-PWR)
|
| PCS12-20
|
12 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U
|
| PCS12-20L
|
12 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U
|
| PCS12-20L-PK
|
12 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
|
| PCS20A-30L6-PK
|
20 outlets, 220V, 30A, NEMA L6-30 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
|
| PCS12A-20
|
12 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, zero-U
|
| PCS12A-20-PK
|
12 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
|
| PCS20-20
|
20 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U
|
| PCS20-20L
|
20 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U
|
| PCS20-20L-PK
|
20 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
|
| PCR8A-15-PK
|
8 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, 1U, power CIM (P2CIM-PWR)
|
| PCS20-30L
|
20 outlets, 110V, 30A, NEMA L5-30 P, NEMA 5-15 R, zero-U
|
| PCS20-30L-PK
|
20 outlets, 110V, 30A, NEMA L5-30 P, NEMA 5-15 R, zero-U, power CIM (P2CIM-PWR)
|
| PCS20A-20
|
20 outlets, 220V, 16A, IEC320 C20 P, IEC320 C13 R, zero-U
|
| PCS20A-20-PK
|
20 outlets, 220V, 16A, IEC320 C20 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
|
| PCS20A-30L6
|
20 outlets, 220V, 30A, NEMA L6-30 P, IEC320 C13 R, zero-U
|
| Power Management: Intelligent
|
| DPCS12-20L
|
Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
|
| Power Management: Switched
|
| PCR20-20
|
20 outlets, 110V, 20A, NEMA 5-20 P, NEMA 5-15 R, 2U
|
| PCR20-20-PK
|
20 outlets, 110V, 20A, NEMA 5-20 P, NEMA 5-15 R, 2U, power CIM (P2CIM-PWR)
|
| PCR8-15
|
8 outlets, 110V, 15A, NEMA 5-15P, NEMA 5-15R, 1U
|
| PCR8-15-PK
|
8 outlets, 110V, 15A, NEMA 5-15P, NEMA 5-15R, 1U, power CIM (P2CIM-PWR)
|
| PCR8A-15
|
8 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, 1U
|
| Power Management: Intelligent
|
| DPCS20A-16
|
Zero U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
|
| DPCS12A-16
|
Zero U standard rack mount power distribution unit with 12 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
|
| DPCS20A-30L6
|
Zero U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 30 Amps, NEMA L6-30P plug type, IEC 60320 C-13 receptacle type
|
| DPCR8A-16
|
1U standard rack mount power distribution unit with 8 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
|
| DPCR8A-20L6
|
1U standard rack mount power distribution unit with 8 outlets, 208 Volts AC, 20 Amps, NEMA L6-20P plug type, IEC 60320 C-13 receptacle type
|
| DPCS12-20
|
Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type
|
| DPCS20A-20L6
|
Zero U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 20 Amps, NEMA L6-20P plug type, IEC 60320 C-13 receptacle type
|
| DPCS12-30L
|
Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
|
| DPCS20A-32
|
Zero U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 32 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
|
| DPCS20-20
|
Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type
|
| DPCS20-20L
|
Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
|
| DPCS20-30L
|
Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
|