Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Solutions > Disaster Recovery / Hosted / Colocated

E-MAIL

PRINT

Disaster Recovery / Hosted / Colocated

Now moving data center resources to a remote site doesn't have to mean losing control.

With Raritan Disaster Recovery / Hosted / Colocation solutions, you can maintain full access and control of your equipment right from your office — whether your servers and other IT devices are located across the street or halfway around the world.

Centralized Management

Our appliances offer you the power of proactive network, systems and security monitoring of your remote location through a unified, simplified management console.

Centralized Management
CC-2XE1-1024 Cluster Kit: 2 CC-SG E1 Appliances & License for 1024 nodes + 2YR HW Warranty on each appliance
CC-2XE1-512 Cluster Kit: 2 CC-SG E1 Appliances & License for 512 nodes + 2YR HW Warranty on each appliance
CC-2XV1-256 Cluster Kit: 2 Appliances & License for 256 nodes + 2YR HW Warranty on each appliance
CC-E1-256 CommandCenter Secure Gateway E1 Appliance & License for 256 nodes + 2YR HW Warranty
CC-E1-512 CommandCenter Secure Gateway E1 Appliance & License for 512 nodes + 2YR HW Warranty
CC-V1-128 CommandCenter Secure Gateway Appliance & License for 128 nodes + 2YR HW Warranty
CC-V1-256 CommandCenter Secure Gateway Appliance & License for 256 nodes + 2YR HW Warranty
CCL-1024 License package - 1024 node lincense
CCL-128 License package - 128 node lincense
CCL-2048 License Package - 2048 Additional Nodes
CCL-256 License package - 256 node lincense
CCL-4096 License Package - 4096 Additional Nodes
CCL-512 License package - 512 node lincense
CCL-64 License package - 64 node lincense
CCL-8192 License Package - 8192 Additional Nodes
Professional Services: Basic
SVC-DCC-BASIC Basic centralized infrastructure management service

KVM-over-IP Switches

Raritan's award-winning KVM-over-IP switches let you access and control remote servers over your LAN, WAN, Internet conection or dial-up.

KVM Over IP
DKX2-101 Secure single -port KVM-over-IP unit with optional local port access. Includes integrated KVM cable, USB cable, serial cable, AC/DC adapter, and Rack-mount kit.
DKX2-108 8-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power
DKX2-108-PAC 8-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power (Includes 8 D2CIM-VUSB virtual media USB CIMs)
DKX2-116 16-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power
DKX2-132 32-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power
DKX2-216 16-port KVM-over-IP switch, 2 remote users, 1 local user, virtual media, dual power
DKX2-464 64-port KVM-over-IP switch, 4 remote users, 1 local user, virtual media, dual power
DKX2-101-12PAC Twelve DKX2-101 kits
IPR-M1-P2SC IP-Reach M1 only for Paragon II System Controller - 1 port Model, 1U*
IPR-M2 IP-Reach M2 - 2-port model, 1U*
IPR-M2-P2SC IP-Reach M2 only for Paragon II System Controller - 2 port Model, 1U*
IPR-M1 IP-Reach M1 - 1-port model, 1U*
DKX2-232 32-port KVM-over-IP switch, 2 remote users, 1 local user, virtual media, dual power
DKX2-416 16-port KVM-over-IP switch, 4 remote users, 1 local user, virtual media, dual power
DKX2-432 32-port KVM-over-IP switch, 4 remote users, 1 local user, virtual media, dual power

Remote Power Control

Secure rack PDU solutions provide you with remote PDU-level and outlet-level monitoring, remote PDU-level and outlet-level switching, temperature and humidity monitoring.

Power Management: Intelligent
DPCR20-20 2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type
DPCR20-20L 2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
DPCR20-30L 2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
DPCR20A-30L6 2U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 30 Amps, NEMA L6-30P plug type, IEC 60320 C-13 receptacle type
DPCR20A-32 2U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 32 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS12-20 Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type
Power Management: Switched
PCS20-20 20 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U
PCS20-20L 20 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U
PCS20-20L-PK 20 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCS20-20-PK 20 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCS20A-20 20 outlets, 220V, 16A, IEC320 C20 P, IEC320 C13 R, zero-U
PCS20A-20-PK 20 outlets, 220V, 16A, IEC320 C20 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
PCS20A-30L6 20 outlets, 220V, 30A, NEMA L6-30 P, IEC320 C13 R, zero-U
PCS20A-30L6-PK 20 outlets, 220V, 30A, NEMA L6-30 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
PCS12A-20 12 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, zero-U
PCS12A-20-PK 12 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
PCS12-20 12 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U
PCS12-20L 12 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U
PCS12-20L-PK 12 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCS12-20-PK 12 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCS20-30L 20 outlets, 110V, 30A, NEMA L5-30 P, NEMA 5-15 R, zero-U
PCS20-30L-PK 20 outlets, 110V, 30A, NEMA L5-30 P, NEMA 5-15 R, zero-U, power CIM (P2CIM-PWR)
Power Management: Intelligent
DPCS20-20L Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
DPCS20-30L Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
DPCS20A-16 Zero U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS20A-20L6 Zero U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 20 Amps, NEMA L6-20P plug type, IEC 60320 C-13 receptacle type
Power Management: Switched
PCR20-20 20 outlets, 110V, 20A, NEMA 5-20 P, NEMA 5-15 R, 2U
PCR20-20-PK 20 outlets, 110V, 20A, NEMA 5-20 P, NEMA 5-15 R, 2U, power CIM (P2CIM-PWR)
Power Management: Intelligent
DPCS20A-30L6 Zero U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 30 Amps, NEMA L6-30P plug type, IEC 60320 C-13 receptacle type
DPCS20A-32 Zero U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 32 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS12-20L Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
DPCS12-30L Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
DPCS12A-16 Zero U standard rack mount power distribution unit with 12 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS20-20 Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type

Serial Console Management

Our secure console servers offer you one point of control to manage remote, serially managed servers and other serial devices via SSH/Telnet and Web browser.

Serial Console Server Management
DSXA-16 Dual-feed AC power 16-port secure console server includes internal modem, 1 console port, and 19" rack-mount kit
DSXA-16-DL Dual-feed AC power, dual-Ethernet, 16-port secure console server, with two local access ports and 19” rack-mount kit
DSXA-16-DLM Dual-feed AC power, dual-Ethernet, 16-port secure console server, with one local access port, a built-in modem and 19” rack-mount kit
DSXA-32 Dual-feed AC power 32-port secure console server includes internal modem, 1 console port, and 19" rack-mount kit
DSXA-32-AC Dual-feed AC power 32-port secure console server with 2 console ports and 19" rack mount kit
DSXA-32-DL Dual-feed AC power, dual-Ethernet, 32-port secure console server, with two local access ports and 19” rack-mount kit
DSXA-32-DLM Dual-feed AC power, dual-Ethernet, 32-port secure console server, with one local access port, a built-in modem and 19” rack-mount kit
DSXA-48 Dual-feed AC power, dual-Ethernet 48-port secure console server includes internal modem, 1 console port, and 19" rack mount kit
DSXA-48-AC Dual-feed AC power, dual-Ethernet, 48-port secure console server with 2 console ports and 19" rack mount kit

LEARN MORE

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090