Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Solutions > Data Center

E-MAIL

PRINT

Data Center Solutions

What does your data center look like? Chances are, it's a vast, complicated landscape of diverse equipment. And your challenge is to keep it up and running, 24/7. With as few complications as possible.

Raritan can help. Our secure, in-band and out-of-band IT solutions — including KVM, serial, power and management products — allow you to monitor, access and control nearly every component you've deployed. Together, they help you increase uptime and security, enhance planning, contain costs and respond quickly to changing business needs.

Centralized Management

Our centralized management appliances give you the power to access and control a wide range of IT devices in your data center through a unified, simplified management console.

Centralized Management
CC-2XE1-1024 Cluster Kit: 2 CC-SG E1 Appliances & License for 1024 nodes + 2YR HW Warranty on each appliance
CC-2XE1-512 Cluster Kit: 2 CC-SG E1 Appliances & License for 512 nodes + 2YR HW Warranty on each appliance
CC-2XV1-256 Cluster Kit: 2 Appliances & License for 256 nodes + 2YR HW Warranty on each appliance
CC-E1-256 CommandCenter Secure Gateway E1 Appliance & License for 256 nodes + 2YR HW Warranty
CC-E1-512 CommandCenter Secure Gateway E1 Appliance & License for 512 nodes + 2YR HW Warranty
CC-V1-128 CommandCenter Secure Gateway Appliance & License for 128 nodes + 2YR HW Warranty
CC-V1-256 CommandCenter Secure Gateway Appliance & License for 256 nodes + 2YR HW Warranty
CCL-1024 License package - 1024 node lincense
CCL-128 License package - 128 node lincense
CCL-2048 License Package - 2048 Additional Nodes
CCL-256 License package - 256 node lincense
CCL-4096 License Package - 4096 Additional Nodes
CCL-512 License package - 512 node lincense
CCL-64 License package - 64 node lincense
CCL-8192 License Package - 8192 Additional Nodes
Professional Services: Basic
SVC-DCC-BASIC Basic centralized infrastructure management service

KVM-over-IP Switches

Raritan's award-winning, enterprise-class KVM-over-IP switches offer you secure, BIOS-level access and control of servers over your LAN, WAN, Internet connection or dial-up.

KVM Over IP
DKX2-101 Secure single -port KVM-over-IP unit with optional local port access. Includes integrated KVM cable, USB cable, serial cable, AC/DC adapter, and Rack-mount kit.
DKX2-108 8-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power
DKX2-108-PAC 8-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power (Includes 8 D2CIM-VUSB virtual media USB CIMs)
DKX2-116 16-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power
DKX2-132 32-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power
DKX2-216 16-port KVM-over-IP switch, 2 remote users, 1 local user, virtual media, dual power
DKX2-464 64-port KVM-over-IP switch, 4 remote users, 1 local user, virtual media, dual power
DKX2-101-12PAC Twelve DKX2-101 kits
IPR-M1-P2SC IP-Reach M1 only for Paragon II System Controller - 1 port Model, 1U*
IPR-M2 IP-Reach M2 - 2-port model, 1U*
IPR-M2-P2SC IP-Reach M2 only for Paragon II System Controller - 2 port Model, 1U*
IPR-M1 IP-Reach M1 - 1-port model, 1U*
DKX2-232 32-port KVM-over-IP switch, 2 remote users, 1 local user, virtual media, dual power
DKX2-416 16-port KVM-over-IP switch, 4 remote users, 1 local user, virtual media, dual power
DKX2-432 32-port KVM-over-IP switch, 4 remote users, 1 local user, virtual media, dual power

Analog KVM Switches

Our array of secure, battle-tested analog KVM switches give you local access and control of servers and other network devices in your data center.

Accessories & Rack Management: KVM Drawers
T1700 Industrial KVM Drawer, 17" LCD Panel, keyboard, touchpad, 1U rack mount form factor
Accessories & Rack Management: User Station
P2-EUST Paragon II Enhanced User Station - Analog access point that provides enhanced video for PS/2, USB and Sun consoles.
P2-EUST/C Paragon II Enhanced User Station with integrated Smart Card/Common Access Card reader -- Analog access point providing enhanced video performance; for USB consoles.
P2-USTIP1 Paragon II IP-enabled user station, 1 user
P2-USTIP2 Paragon II IP-enabled user station, 2 user
Analog KVM: Cat5 Analog
P2-SC Enables integration of Paragon II and CommandCenter Secure Gateway
P2-UMT1664M P2 Cat5 Matrix Switch — 16-user, 64-port, expansion slot (for memory card), stacking ports, network port
P2-UMT1664S P2 Cat5 Matrix Stacking Switch — 0-user, 64 expansion ports for stacking with P2-UMT1664 unit
P2-UMT242 P2 Cat5 Matrix Switch — 2-user, 42-port, network port
P2-UMT442 P2 Cat5 Matrix Switch — 4-user, 42-port, expansion slot (for memory card), network port
P2-UMT832M P2 Cat5 Matrix Switch — 8-user, 32-port, expansion slot (for memory card), stacking ports, network port
P2-UMT832S P2 Cat5 Matrix Stacking Switch — 0-user, 32 expansion ports for stacking with P2-UMT832 unit

Power Distribution and Monitoring

Raritan's intelligent PDU solutions provide you with PDU-level and outlet-level monitoring, remote PDU-level and outlet-level switching, temperature and humidity monitoring.

Power Management: Intelligent
DPCR20-20 2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type
DPCR20-20L 2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
DPCR20-30L 2U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
DPCR20A-30L6 2U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 30 Amps, NEMA L6-30P plug type, IEC 60320 C-13 receptacle type
DPCR20A-32 2U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 32 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS12-20 Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type
Power Management: Switched
PCS20-20 20 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U
PCS20-20L 20 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U
PCS20-20L-PK 20 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCS20-20-PK 20 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCS20A-20 20 outlets, 220V, 16A, IEC320 C20 P, IEC320 C13 R, zero-U
PCS20A-20-PK 20 outlets, 220V, 16A, IEC320 C20 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
PCS20A-30L6 20 outlets, 220V, 30A, NEMA L6-30 P, IEC320 C13 R, zero-U
PCS20A-30L6-PK 20 outlets, 220V, 30A, NEMA L6-30 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
PCS12A-20 12 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, zero-U
PCS12A-20-PK 12 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, zero-U, power CIM (P2CIM-PWR)
PCS12-20 12 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U
PCS12-20L 12 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U
PCS12-20L-PK 12 outlets, 110V, 20A, NEMA L5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCS12-20-PK 12 outlets, 110V, 20A, NEMA 5-20P, NEMA 5-15R, zero-U, power CIM (P2CIM-PWR)
PCS20-30L 20 outlets, 110V, 30A, NEMA L5-30 P, NEMA 5-15 R, zero-U
PCS20-30L-PK 20 outlets, 110V, 30A, NEMA L5-30 P, NEMA 5-15 R, zero-U, power CIM (P2CIM-PWR)
Power Management: Intelligent
DPCS20-20L Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
DPCS20-30L Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
DPCS20A-16 Zero U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS20A-20L6 Zero U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 20 Amps, NEMA L6-20P plug type, IEC 60320 C-13 receptacle type
Power Management: Switched
PCR20-20 20 outlets, 110V, 20A, NEMA 5-20 P, NEMA 5-15 R, 2U
PCR20-20-PK 20 outlets, 110V, 20A, NEMA 5-20 P, NEMA 5-15 R, 2U, power CIM (P2CIM-PWR)
Power Management: Intelligent
DPCS20A-30L6 Zero U standard rack mount power distribution unit with 20 outlets, 208 Volts AC, 30 Amps, NEMA L6-30P plug type, IEC 60320 C-13 receptacle type
DPCS20A-32 Zero U standard rack mount power distribution unit with 20 outlets, 230 Volts AC, 32 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS12-20L Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 20 Amps, NEMA L5-20P plug type, NEMA 5-15R receptacle type
DPCS12-30L Zero U standard rack mount power distribution unit with 12 outlets, 120 Volts AC, 30 Amps, NEMA L5-30P plug type, NEMA 5-15R receptacle type
DPCS12A-16 Zero U standard rack mount power distribution unit with 12 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCS20-20 Zero U standard rack mount power distribution unit with 20 outlets, 120 Volts AC, 20 Amps, NEMA 5-20P plug type, NEMA 5-15R receptacle type

Serial Console Management

Our secure console switches offer you one point of control to manage remote, serially managed servers and other serial devices via SSH/Telnet and Web browser.

Serial Console Server Management
DSXA-16 Dual-feed AC power 16-port secure console server includes internal modem, 1 console port, and 19" rack-mount kit
DSXA-16-DL Dual-feed AC power, dual-Ethernet, 16-port secure console server, with two local access ports and 19” rack-mount kit
DSXA-16-DLM Dual-feed AC power, dual-Ethernet, 16-port secure console server, with one local access port, a built-in modem and 19” rack-mount kit
DSXA-32 Dual-feed AC power 32-port secure console server includes internal modem, 1 console port, and 19" rack-mount kit
DSXA-32-AC Dual-feed AC power 32-port secure console server with 2 console ports and 19" rack mount kit
DSXA-32-DL Dual-feed AC power, dual-Ethernet, 32-port secure console server, with two local access ports and 19” rack-mount kit
DSXA-32-DLM Dual-feed AC power, dual-Ethernet, 32-port secure console server, with one local access port, a built-in modem and 19” rack-mount kit
DSXA-48 Dual-feed AC power, dual-Ethernet 48-port secure console server includes internal modem, 1 console port, and 19" rack mount kit
DSXA-48-AC Dual-feed AC power, dual-Ethernet, 48-port secure console server with 2 console ports and 19" rack mount kit

LEARN MORE

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090