| Virtual Media With virtual media, users can mount drives and media from the user's desktop to servers in the data center during a KVM connection. This screen shows the panel used to connect a CD/DVD drive or ISO image. |
Click to enlarge |
|
 | Absolute Mouse Synchronization KX II features absolute mouse synchronization, which provides for Windows and MAC servers, perfect mouse synchronization without changing server mouse settings - the ultimate in plug-and-play! |
Click to enlarge |
|
 | Dual Power Supplies and Dual Gigabit Ethernet KX II is the industry's only KVM-over-IP switch with dual power supplies, dual gigabit Ethernet and automatic fail-over for enhanced reliability. This screen supports power supply configuration to enable automatic alerts should a power supply fail. |
Click to enlarge |
|
 | Browser Based Local and Remote User Interfaces The Dominion KX II features browser-based user interfaces for remote IP access and the industry's first browser based local port. The same attractive and productive user interface - local and remote! |
Click to enlarge |
|
 | The Industry's Best Video The industry's best video performance - 1600x1200 video, automatic color calibration, and configurable bandwidth. Performance so good, you won't believe its KVM-over-IP! |
Click to enlarge |
|
 | Remote Power Control By connecting a Dominion PX, users can remotely power on and off servers. This one-click operation is enabled through a simple association between the server and one to four outlets on the PX intelligent power strip. |
Click to enlarge |
|
 | Active Directory Integration The Dominion KX II can utilize Active directory, LDAP and Radius server authentication for user login. The Authentication page is used to configure the KX II to access your existing authentication server. |
Click to enlarge |
|
 | Security: AES and Strong Passwords Dominion KX II features enhanced security via 128-bit Advanced Encryption Standard (AES) encryption and configurable Strong Passwords. These features can be enabled and configured through the Security Settings page. |
Click to enlarge |
|
 | Compliance, Auditing and Logging A full suite of system events can be sent to SNMP and/or Syslog servers for compliance, auditing or security tracking. The Event Destinations page is used to configure the desired events and destinations. |
Click to enlarge |
|
 | Raritan Compatibility The second generation Dominion KX II maintains compatibility with Raritan's Dominion KX I and Paragon II. The Multi-Platform client (MPC) provides seamless access to both Dominion KX I and KX II devices. In addition, the Dominion KX II supports select Dominion KX I and Paragon II CIMS (adapters). |
Click to enlarge |
|
 | Command Center Secure Gateway (CC-SG) Management For larger deployments, CC-SG provides consolidated access to the servers attached to multiple Dominion KX II and other Raritan devices. CC-SG can also do bulk upgrades of Dominion KX II firmware - reducing administration effort. |
Click to enlarge |
|