| United States |
Home > Resources > Case Studies > Remote Office Management
Email
E-MAIL

PRINT

Remote Office Management

Morgan Keegan: A premier regional investment firm offering full-service investment banking, wealth management and more
With more than 3,200 employees, Investment Firm Morgan Keegan serves the diverse financial needs of individual investors, corporate and institutional clients. The company needed a more responsive way to manage its more than 400 branch offices in the U.S. The IT department wanted a solution that would provide reliable and secure access to branch office servers anytime. Download PDF(64k)

A Fortune 500 provider of communications and digital entertainment for the home: Charter Communications
Operating in 82 markets across the U.S., Charter Communications provides cable TV, high-speed Internet and VoIP (Voice-over-IP) services. To compete, Charter could tolerate virtually no downtime in the devices that support its IP backbone. Charter chose Raritan’s Dominion SX to access and repair servers and devices before subscribers experienced service interruptions, and to keep its services running optimally. Download PDF (810K)

Solutions Spotlight: Dealing with Field Technician Overload
Few people work as hard as IT field technicians. Faced with challenging environments and limited resources, they’re constantly under pressure to solve problems quickly and efficiently. Now they can. Armed with a laptop and the Dominion® KX II-101, they can connect to any target server without the need for a crash cart. Download PDF (188K)

Solutions Spotlight: Addressing Retail Server Downtime
If a server fails at a remote retail store location, it almost always causes unacceptable downtime, and demands additional manpower, travel time and travel expenses. Now Raritan can help, with a proven, secure, out-of-band solution that can resolve problems remotely. Download PDF (253K)