Input
• Nominal voltage: 208V AC, 3-phase WYE
• Maximum line current per phase: 30A
• Rated current: 24A
• Load capacity: 8.6kVA
• Frequency: 50–60 Hz
• Plug type: NEMA L21-30P
Output
• Nominal voltage: 208V AC
• Maximum current draw: 3 circuits x 30A
• Receptacles: 24 x IEC320 C-13, 6 x IEC320 C-19
• Overload protection: 3 x 20 amp, double pole, magnetic circuit breaker
Metering
• Inlet: Current
Interface and Protocol Support
• 10–100 Mbps Ethernet (RJ-45 connector)
• SNMPv1 TRAPs, GETs, GET-NEXT
• Web browser access
Mechanical
• Rack space: Zero U
• Mounting: Rack mount brackets included
• Dimensions (WxDxH): 2.0" x 3.5" x 66.25"; 51 x 89 x 1683mm (1.44"; 37mm doghouse)
• Weight: 17.0 lbs; 7.7 kg
• Display panel: LED for total PDU current
• Line cord: 10 ft / 3 m
• Color: Black Powder Coat
• Shipping dimensions (WxDxH):
• Shipping weight:
Environmental requirements
• Operating temperature: 5–45 degrees Celsius
• Humidity: 5–90% RH non-condensing
• Altitude: 10,000 feet
Approvals
• FCC Part 15, A; UL and c-UL Listed 60950
• RoHS compliant
Warranty
• Two years, 100% parts and workmanship