| United States |
Email
E-MAIL

PRINT

PM-2032 Tech Specs

 

Input
• Nominal voltage: 125V AC, single phase
• Maximum line current per phase: 30A
• Rated current: 24A
• Load capacity: 3.0kVA
• Frequency: 50–60 Hz
• Plug type: NEMA L5-30P

Output
• Nominal voltage: 120V AC
• Maximum current draw: 30A
• Receptacles: 24 x NEMA 5-20R
• Overload protection: 2 x 20 amp, single pole, magnetic circuit breakers

Metering
• Inlet: Current

Interface and Protocol Support
• 10–100 Mbps Ethernet (RJ-45 connector)
• SNMPv1 TRAPs, GETs, GET-NEXT
• Web browser access

Mechanical
• Rack space: Zero U
• Mounting: Rack mount brackets included
• Dimensions (WxDxH): 2.0" x 3.5" x 66.25"; 51 x 89 x 1683mm (1.44"; 37mm doghouse)
• Weight: 17.0 lbs; 7.7 kg
• Display panel: LED for total PDU current
• Line cord: 10 ft / 3 m
• Color: Black powder coat
• Shipping dimensions:
• Shipping weight:

Environmental requirements
• Operating temperature: 5–45 degrees Celsius
• Humidity: 5–90% RH non-condensing
• Altitude: 10,000 feet

Approvals
• FCC Part 15, A; UL and c-UL Listed 60950
• RoHS compliant

Warranty
• Two years, 100% parts and workmanship

TAKE THE NEXT STEP

What's New?



             dcTrack®

LEARN MORE