| United States |
Email
E-MAIL

PRINT

Dominion PX PX2-5940 Tech Specs

Input

  • Nominal voltage: 208V AC, three phase Delta
  • Maximum line current per phase: 50A
  • Rated current: 40A per phase
  • Load capacity: 14.4 kVA
  • Frequency: 50-60 Hz
  • Plug type: CS8365C

Output

  • Nominal voltage: 208V AC
  • Maximum current draw: 30A per circuit
  • Switched receptacles: 6 x NEMA L6-30R
  • Overload protection: 6 x UL489 double-pole 30A circuit breakers (LEGBX66-30)

Metering

  • Inlet: Active energy (Wh), power (VA, W), power factor, per line current (A), per line pair voltage
  • Outlets: Active energy (Wh), power (VA, W), power factor, current (A), voltage
  • Branch circuit breaker: Current, circuit breaker trip status

Rack Environment Management 

  • Optional temperature and humidity sensors (RJ-12 connector)

Interface and Protocol Support

  • 10-100 Mbps Ethernet (RJ-45 connector)
  • Console/terminal RS-232 serial (DB9 connector)
  • Feature/KVM (RJ-45 connector)
  • USB-A (host), USB-B (device)
  • SNMPv2, v3 TRAPs, GETs, SETs
  • Web browser and command line interface access

Mechanical

  • Rack space: 2U
  • Mounting: Rack mount brackets included
  • Dimensions (WxDxH): 17.3" x 11.5" x 3.5"; 440 x 293 x 88mm
  • Weight: 24.4 lbs; 11.1 kg
  • Display panel: Autoflip LED for PDU and outlet current (A), voltage, power (kW), unbalance (%)
  • Sensor indicator
  • Line cord: 10 ft / 3 m
  • Color: Black powder coat
  • Shipping dimensions (WxDxH): 24.7" x 21.2" x 10.4"; 627 x 539 x 263mm
  • Shipping weight:  lbs;  kg

Environmental Requirements

  • Operating temperature: 5-60 degrees Celsius
  • Humidity: 5-90% RH non-condensing
  • Altitude: 10,000 feet

Approvals

  • FCC Part 15, A; UL and c-UL 60950
  • RoHS compliant

Warranty

  • Two years, 100% parts and workmanship

Prevent your power cords from unplugging with our SecureLock locking system

Trust only genuine Securelock-equipped rack iPDUs and AC power cords: look for the SecureLock logo