| United States |
Email
E-MAIL

PRINT

Dominion PX PX-5297 Tech Specs

Input

  • Nominal voltage: 230V AC, single phase
  • Maximum line current per phase: 32A
  • Rated current: 32A
  • Load capacity: 7.4 kVA
  • Frequency: 50-60 Hz
  • Plug type: IEC 60309 32A

Output

  • Nominal voltage: 230V AC
  • Maximum current draw: 16A per circuit
  • Switched receptacles: 8 x IEC C-13, 4 x IEC C-19
  • Overload protection: 2 x single-pole 16A UL 489 circuit breaker

Metering

  • Input: Current, voltage and power for each line
  • Output:
    • Current, voltage and power for each outlet and total PDU
    • Current and trip state (on/off) for each circuit breaker

Rack Environment Management 

  • Optional temperature and humidity sensors (RJ-12 connector)

Interface and Protocol Support

  • 10-100 Mbps Ethernet (RJ-45 connector)
  • RS-232 serial (RJ-45 connector)
  • SNMPv2, v3 TRAPs, GETs, SETs
  • Web browser and command line interface access

Mechanical

  • Rack space: Zero U
  • Mounting: Rack mount brackets included
  • Dimensions (WxDxH): 2.1" x 2.6" x 51.1"; 52 x 65 x 1298mm
  • Weight:  lbs;  kg
  • Display panel: LED for PDU and outlet current and voltage
  • Line cord: 10 ft / 3 m
  • Color: Black powder coat
  • Shipping dimensions (WxDxH): 10.2" x 5.1" x 55.9"; 260 x 129 x 1420mm
  • Shipping weight:  lbs;  kg

Environmental Requirements

  • Operating temperature: 5-40 degrees Celsius
  • Humidity: 5-90% RH non-condensing
  • Altitude: 10,000 feet

Approvals

  • FCC Part 15, A; UL and c-UL 60950
  • RoHS compliant

Warranty

  • Two years, 100% parts and workmanship

Prevent your power cords from unplugging with our SecureLock locking system

Trust only genuine Securelock-equipped rack iPDUs and AC power cords: look for the SecureLock logo