Input
- Nominal voltage: 230V AC, single phase
- Maximum line current per phase: 16A
- Rated current: 16A
- Load capacity: 3.7 kVA
- Frequency: 50-60 Hz
- Plug type: Clipsal 56P320F 16A
Output
- Nominal voltage: 230V AC
- Maximum current draw: 16A
- Switched receptacles: 20 x IEC C-13
Metering
- Inlet: Voltage, current, power
- Outlet: Voltage, current, power
Rack Environment Management
- Optional temperature and humidity sensors (RJ-12 connector)
Interface and Protocol Support
- RS-232 (RJ-45 connector)
- 10-100 Mbps Ethernet (RJ-45 connector)
- Authentication: Active Directory®, LDAP, RADIUS
- Security: SSH, HTTPS, ACL, strong passwords, certificates, 256-bit AES encryption
- SMASH CLP, IPMI
- SNMP TRAPs, SETs, GETs, V2/V3
- Web browser access
Mechanical
- Rack space: Zero U
- Mounting: Rack mount brackets included
- Dimensions (WxDxH):
- Weight: lbs; kg
- Display/control panel: LED for current and voltage by outlet and total PDU
- Line cord: 10 ft / 3 m
- LED power ON/OFF indicators at each outlet
- Color: Black powder coat
- Shipping dimensions (WxDxH):
- Shipping weight:
Environmental requirements
- Operating temperature: 5-40 degrees Celsius
- Humidity: 5-90% RH non-condensing
- Altitude: 10,000 feet
Approvals
- FCC Part 15, A; UL and c-UL 60950
- RoHS/WEEE compliant
Warranty
- Two years, 100% parts and workmanship