| United States |
Email
E-MAIL

PRINT

Dominion PX DPXR8A-15AU Tech Specs

Dominion PX CR8A-16

 

Input

  • Nominal voltage: 240V AC, single phase
  • Maximum line current per phase: 15A
  • Rated current: 15A
  • Load capacity: 3.6 kVA
  • Frequency: 50-60 Hz
  • Plug type: Clipsal 56P315

Output

  • Nominal voltage: 240V AC
  • Maximum current draw: 15A
  • Switched receptacles: 8 x IEC C-13

Metering

  • Inlet: Voltage, current, power
  • Outlet: Voltage, current, power

Rack Environment Management

  • Optional temperature and humidity sensors (RJ-12 connector)

Control

  • RS-232 (RJ-45 connector)
  • 10-100 Mbps Ethernet (RJ-45 connector)
  • Authentication: Active Directory®, LDAP, RADIUS
  • Security: SSH, HTTPS, ACL, strong passwords, certificates, 256-bit AES encryption
  • SMASH CLP, IPMI
  • SNMP TRAPs, SETs, GETs, V2/V3
  • Web browser access

Mechanical

  • Rack space: 1U
  • Mounting: Rack mount brackets included
  • Dimensions (WxDxH): 17.3” x 6.6” x 1.7”; 440 x 167 x 44 mm
  • Weight: 8.0 lbs; 3.6 kg
  • Display/control panel: LED for current and voltage by outlet and total PDU
  • Line cord: 15 ft / 4.5 m
  • LED power ON/OFF indicators at each outlet
  • Color: Black powder coat
  • Shipping dimensions (WxDxH):
  • Shipping weight:

Environmental requirements

  • Operating temperature: 5-40 degrees Celsius
  • Humidity: 5-90% RH non-condensing
  • Altitude: 10,000 feet

Approvals

  • FCC Part 15, A; cTUVus which is fully compliant with UL 60950-1 Rev. 3; EN 55022, Class A; EN 55024; EN 60950-1; CE mark; C-Tick and PSE
  • RoHS/WEEE compliant

Warranty

  • Two years, 100% parts and workmanship

Prevent your power cords from unplugging with our SecureLock locking system

Trust only genuine Securelock-equipped rack iPDUs and AC power cords: look for the SecureLock logo